1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Joplaster II, Optional Jet Nozzle, Flat Type

AIR BLOW GUN/NOZZLE

Joplaster II, Optional Jet Nozzle, Flat Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,544.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Transport, cleaning, refrigeration, washing, drying (removal of oil and water content), air curtains and air knives.
· Reduces the noise generated at the time of air blowing.
· By a structure that controls air diffusion, blowing with minimum energy loss is achieved.
· Suitable when you want to blow a flat surface uniformly just like a brush. (Air curtains, air knives, etc.)

Features

●Eliminate metal parts to the limit, PP resin was made of more than 90% of material.

Usage

●Drying by air blow, cooling and cleaning.

Specification

●Working Air Pressure(MPa):0.98
●Adaptive Fluid:Air
●Connection Port Diameter:G1/4
●SPQ(piece):2
●Max Working Pressure: 1.47MPa
Part Number
FL-600E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,544.13

AIR BLOW GUN/NOZZLE 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Nozzle Nozzle Shape Flat Features Standard / Quiet
Connecting Port Type of Nozzle Male thread Nozzle Material Polyacetal Flat Nozzle Width(mm) 47
Connection port G (PF) 1/4 Male Screw

Please check the type/dimensions/specifications of the part FL-600E in the Joplaster II, Optional Jet Nozzle, Flat Type series.