1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Joplaster II - Optional PP Resin Long Nozzle

AIR BLOW GUN/NOZZLE

Joplaster II - Optional PP Resin Long Nozzle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 200.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Usable for air blow work in narrow or deep places, such as air injection during packing and packaging.
· Ultra-lightweight (7 g) that does not easily scratch the target object even when touched.
· No adapter required. Just remove the Joplastar II standard nozzle and replace it.

Features

●Eliminate metal parts to the limit, PP resin was made of more than 90% of material.

Usage

●Drying by air blow, cooling and cleaning.

Specification

●Total Length(mm):140
●SPQ(piece):10
●Max Working Pressure: 1.47MPa
Part Number
TLN-140
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 200.13

AIR BLOW GUN/NOZZLE 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Nozzle Nozzle Shape Long Features Standard
Connecting Port Type of Nozzle Female Thread Nozzle Material Polypropylene

Please check the type/dimensions/specifications of the part TLN-140 in the Joplaster II - Optional PP Resin Long Nozzle series.