1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PP Joint Socket Barb Type

PP Joint Socket Barb Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 313.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For food, chemical and medical fields. A joint with excellent chemical resistance.

Part Number
TTV-3P
TTV-4P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounted hose size of the mating side
(Inner Diameter φmm)

฿ 313.91

JOP COUPLER/ONE-TOUCH JOINT 1 Piece(s) Available 8 Day(s) 10

฿ 313.91

JOP COUPLER/ONE-TOUCH JOINT 1 Piece(s) Available 3 Day(s) 13

Loading...

  1. 1

Basic Information

Joint Type Hose Barb Type Male/Female Socket Body Material PP
Applicable Fluid Water Type Standard Valve Structure Single Passage Opening Closing Type
Seal Material Fluorine Rubber Normal Operating Pressure 0.7MPa or Less Operating Temperature Range(℃) 0~50