1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Playa ES&W (General Plumbing & water Plumbing) Twin Socket

JOP COUPLER/ONE-TOUCH JOINT

Playa ES&W (General Plumbing & water Plumbing) Twin Socket
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,002.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be expanded for 2 branches and 3 branches for one pipe.

[Features]
▪ Expand to 2 branches for one pipe.
▪ Can be extended up to 3 branches.
・This is extremely convenient when simultaneously using 2 or 3 air tools from one fluid provision source or if you wish to separate circuits within the pipe. For butts, various devices and device piping, such as pipes and compressors etc. within the factory

Specification

●Number of Divisions:2
●SPQ(piece):5
●Working Fluid: Air
●Working Temperature Range: 0 to 50°C
●Maximum Working Pressure: 0.98MPa

Materials

●Main Body: Polyacetate(POM)
●Seal Rubber: Nitrile Rubber(NBR)
Part Number
TL-1NR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,002.19

JOP COUPLER/ONE-TOUCH JOINT 1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Joint Type Twin Socket (for Jopla ES Series) Male/Female Socket Body Material Polyacetal (POM)
Applicable Fluid Water / Air Type Branch Valve Structure Single Passage Opening Closing Type
Seal Material NBR Normal Operating Pressure 0.98MPa or Less Operating Temperature Range(℃) 0~50

Please check the type/dimensions/specifications of the part TL-1NR in the Playa ES&W (General Plumbing & water Plumbing) Twin Socket series.