(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ball bearings that are capable of receiving load distribution in even and stable manner.
[Features]
· Can be used underwater, in seawater and in locations that have occasional exposure to moisture without undergoing rusting or degradation.
· Because the bearing is chemically resistant and does not require grease at all, it demonstrates outstanding performance when used in a direct contact with chemicals and in places exposed to chemicals.
· Because the material used is non-magnetic, it can provide insulation between the housing and the shaft, avoiding the malfunctioning of the measuring instruments such as magnetic readers.
· It is possible to only use the ball retainer part.
[Applications]
· Can be used for cleaning machines (glass cleaning, film cleaning), semiconductor / liquid crystal, electronic equipment, etching equipment, dyeing equipment, plating equipment, medical equipment, food related equipment, measuring instruments, etc.
· Ideal for static prevention of control devices as it can be used in a wide range of temperatures.
Part Number |
---|
UKB51100PK-S6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width (mm) | The material of a ball | Details about Outer Ring, Inner Ring, Retainer Material | Details of ball material | Nominal Sign (Features, please refer to the catalog) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,168.36 | KAS THRUST BALL BEARINGS | 1 Piece(s) | 12 Day(s) | 10 | 10 | 24 | 9 | Stainless Steel | PEEK (Polyetheretherketone) | SUS316 | PK |
Loading...
Raceway Ring Shape | Thrust Ball | Outer Ring, Inner Ring, Retainer Material | Resin | Bearing Type | Single Shielded |
---|---|---|---|---|---|
Outer Ring Type | Flat | Specifications, Environment | Water Resistance / Non-Magnetic | Load Direction | Axial |
Number of Raceway Ring Rows | Single Row | Size Standards | Metric System | Shape | Thrust shape |
Please check the type/dimensions/specifications of the part UKB51100PK-S6 in the UKB Ball Bearing Thrust Shape series.
Part Number |
---|
UKB51100PE-S |
UKB51100PE-S6 |
UKB51100PK-A |
UKB51100PKG-A |
UKB51100PKG-S |
UKB51100PKG-S6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width (mm) | The material of a ball | Details about Outer Ring, Inner Ring, Retainer Material | Details of ball material | Nominal Sign (Features, please refer to the catalog) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,122.23 | 1 Piece(s) | 12 Day(s) | 10 | 10 | 24 | 9 | Stainless Steel | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | SUS304 | PE | ||
฿ 1,146.42 | 1 Piece(s) | 12 Day(s) | 10 | 10 | 24 | 9 | Stainless Steel | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | SUS316 | PE | ||
฿ 2,355.82 | 1 Piece(s) | 12 Day(s) | 10 | 10 | 24 | 9 | Ceramics | PEEK (Polyetheretherketone) | Alumina Ceramics | PK | ||
฿ 3,800.98 | 1 Piece(s) | 12 Day(s) | 10 | 10 | 24 | 9 | Ceramics | PEEK (Polyetheretherketone) | Alumina Ceramics | PKG | ||
฿ 3,595.95 | 1 Piece(s) | 12 Day(s) | 10 | 10 | 24 | 9 | Stainless Steel | PEEK (Polyetheretherketone) | SUS304 | PKG | ||
฿ 3,614.04 | 1 Piece(s) | 12 Day(s) | 10 | 10 | 24 | 9 | Stainless Steel | PEEK (Polyetheretherketone) | SUS316 | PKG |
How can we improve?
How can we improve?