(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Single row deep groove ball bearing with low coefficient of friction and stable rotation.
[Features]
· No grease oil, etc., is required, and can be used without occurrence of rust or without degeneration in places where it is exposed to water, seawater, or locations where irregular exposure to water occurs.
· Because the bearing is chemical-resistant, performs well with chemicals and in areas where chemicals are used.
· Can be used for foods, chemicals, pharmaceutical products, etc. and also used across a wide temperature range, from low to high temperatures.
· Because the material used is non-magnetic, malfunctioning of measuring instruments, such as magnetic readers can be avoided. High insulation provides isolation between the housing and the shaft.
· Useful for reducing product weight and the shape can be set arbitrarily according to design requirements.
[Applications]
· Can be used for cleaning machines (glass cleaning, film cleaning, semiconductor / liquid crystal, electronic equipment), etching equipment, dyeing equipment, plating equipment, medical equipment, food related equipment, measuring instruments, etc.
· Ideal for preventing static electricity in control devices.
Part Number |
---|
UKB16001PE-A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width (mm) | The material of a ball | Details about Outer Ring, Inner Ring, Retainer Material | Details of ball material | Nominal Sign (Features, please refer to the catalog) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 738.38 | KAS DEEP GROOVE BALL BEARINGS | 1 Piece(s) | 12 Day(s) | 10 | 12 | 28 | 7 | Ceramics | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | Alumina Ceramics | PE |
Loading...
Raceway Ring Shape | Ball | Bearing Type | Single Shielded | Outer Ring Type | Flat |
---|---|---|---|---|---|
Outer Ring, Inner Ring, Retainer Material | Resin | Specifications, Environment | Water Resistance / Non-Magnetic | Load Direction | Radial / Axial |
Size Standards | Metric System | Number of Raceway Ring Rows | Single Row | Shape | Deep Groove Shape |
Please check the type/dimensions/specifications of the part UKB16001PE-A in the UKB Ball Bearing, Deep-Groove Type series.
Part Number |
---|
UKB16001PE-G |
UKB16001PE-PP |
UKB16001PE-S |
UKB16001PE-S6 |
UKB16001PK-A |
UKB16001PK-G |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width (mm) | The material of a ball | Details about Outer Ring, Inner Ring, Retainer Material | Details of ball material | Nominal Sign (Features, please refer to the catalog) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 690.13 | 1 Piece(s) | 12 Day(s) | 10 | 12 | 28 | 7 | Glass | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | Soda-lime glass | PE | ||
฿ 593.65 | 1 Piece(s) | 12 Day(s) | 10 | 12 | 28 | 7 | Plastic | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | PP (Polypropylene) | PE | ||
฿ 581.59 | 1 Piece(s) | 12 Day(s) | 10 | 12 | 28 | 7 | Stainless Steel | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | SUS304 | PE | ||
฿ 599.68 | 1 Piece(s) | 12 Day(s) | 10 | 12 | 28 | 7 | Stainless Steel | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | SUS316 | PE | ||
฿ 2,131.43 | 1 Piece(s) | 12 Day(s) | 10 | 12 | 28 | 7 | Ceramics | PEEK (Polyetheretherketone) | Alumina Ceramics | PK | ||
฿ 2,059.06 | 1 Piece(s) | 12 Day(s) | 10 | 12 | 28 | 7 | Glass | PEEK (Polyetheretherketone) | Soda-lime glass | PK |
How can we improve?
How can we improve?