(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Choose from an abundant variety of materials. Products on this page: UKB1200, UKB1300, UKB2200 and UKB2300 series
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width (mm) | The material of a ball | Details about Outer Ring, Inner Ring, Retainer Material | Details of ball material | Nominal Sign (Features, please refer to the catalog) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,108.54 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 20 | 47 | 14 | Stainless Steel | PPS (Polyphenylene sulfide) | SUS316 | PS | ||
฿ 5,001.05 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 20 | 47 | 14 | Ceramics | PTFE (fluoropolymer) | Alumina Ceramics | PT | ||
฿ 4,554.79 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 20 | 47 | 14 | Stainless Steel | PTFE (fluoropolymer) | SUS304 | PT | ||
฿ 4,675.41 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 20 | 47 | 14 | Stainless Steel | PTFE (fluoropolymer) | SUS316 | PT | ||
฿ 5,899.59 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 17 Day(s) | 10 | 20 | 47 | 14 | Ceramics | PTFE (fluoropolymer) | Alumina Ceramics | PTE | ||
฿ 5,911.66 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 17 Day(s) | 10 | 20 | 47 | 14 | Glass | PTFE (fluoropolymer) | Soda-lime glass | PTE | ||
฿ 5,453.34 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 17 Day(s) | 10 | 20 | 47 | 14 | Stainless Steel | PTFE (fluoropolymer) | SUS304 | PTE | ||
฿ 5,573.95 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 17 Day(s) | 10 | 20 | 47 | 14 | Stainless Steel | PTFE (fluoropolymer) | SUS316 | PTE | ||
฿ 4,910.59 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 17 Day(s) | 10 | 20 | 47 | 14 | Ceramics | PTFE (fluoropolymer) | Alumina Ceramics | PTG | ||
฿ 4,928.68 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 17 Day(s) | 10 | 20 | 47 | 14 | Glass | PTFE (fluoropolymer) | Soda-lime glass | PTG | ||
฿ 4,464.33 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 17 Day(s) | 10 | 20 | 47 | 14 | Stainless Steel | PTFE (fluoropolymer) | SUS304 | PTG | ||
฿ 4,584.94 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 17 Day(s) | 10 | 20 | 47 | 14 | Stainless Steel | PTFE (fluoropolymer) | SUS316 | PTG | ||
฿ 4,295.48 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 17 Day(s) | 10 | 20 | 47 | 14 | Ceramics | PTFE (fluoropolymer) | Alumina Ceramics | PTN | ||
฿ 4,307.55 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 17 Day(s) | 10 | 20 | 47 | 14 | Glass | PTFE (fluoropolymer) | Soda-lime glass | PTN | ||
฿ 3,849.23 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 17 Day(s) | 10 | 20 | 47 | 14 | Stainless Steel | PTFE (fluoropolymer) | SUS304 | PTN | ||
฿ 3,969.84 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 17 Day(s) | 10 | 20 | 47 | 14 | Stainless Steel | PTFE (fluoropolymer) | SUS316 | PTN | ||
฿ 3,294.42 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 20 | 47 | 14 | Ceramics | Phenol | Alumina Ceramics | SD | ||
฿ 3,306.48 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 20 | 47 | 14 | Glass | Phenol | Soda-lime glass | SD | ||
฿ 2,848.17 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 20 | 47 | 14 | Stainless Steel | Phenol | SUS304 | SD | ||
฿ 2,968.77 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 20 | 47 | 14 | Stainless Steel | Phenol | SUS316 | SD | ||
฿ 4,192.97 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 25 | 52 | 15 | Ceramics | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | Alumina Ceramics | PE | ||
฿ 3,547.70 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 25 | 52 | 15 | Glass | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | Soda-lime glass | PE | ||
฿ 2,974.80 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 25 | 52 | 15 | Plastic | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | PP (Polypropylene) | PE | ||
฿ 2,908.47 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 25 | 52 | 15 | Stainless Steel | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | SUS304 | PE | ||
฿ 9,734.98 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 25 | 52 | 15 | Ceramics | PEEK (Polyetheretherketone) | Alumina Ceramics | PK | ||
฿ 9,095.75 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 25 | 52 | 15 | Glass | PEEK (Polyetheretherketone) | Soda-lime glass | PK | ||
฿ 8,456.51 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 25 | 52 | 15 | Stainless Steel | PEEK (Polyetheretherketone) | SUS304 | PK | ||
฿ 8,643.46 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 25 | 52 | 15 | Stainless Steel | PEEK (Polyetheretherketone) | SUS316 | PK | ||
฿ 17,086.14 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 25 | 52 | 15 | Ceramics | PEEK (Polyetheretherketone) | Alumina Ceramics | PKG | ||
฿ 15,807.68 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 25 | 52 | 15 | Stainless Steel | PEEK (Polyetheretherketone) | SUS304 | PKG | ||
฿ 15,994.62 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 25 | 52 | 15 | Stainless Steel | PEEK (Polyetheretherketone) | SUS316 | PKG | ||
฿ 4,120.60 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 25 | 52 | 15 | Ceramics | PP (Polypropylene) | Alumina Ceramics | PP | ||
฿ 2,902.44 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 25 | 52 | 15 | Plastic | PP (Polypropylene) | PP (Polypropylene) | PP | ||
฿ 2,836.10 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 25 | 52 | 15 | Stainless Steel | PP (Polypropylene) | SUS304 | PP | ||
฿ 6,448.36 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 25 | 52 | 15 | Ceramics | PPS (Polyphenylene sulfide) | Alumina Ceramics | PS | ||
฿ 5,803.10 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 25 | 52 | 15 | Glass | PPS (Polyphenylene sulfide) | Soda-lime glass | PS | ||
฿ 5,163.88 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 25 | 52 | 15 | Stainless Steel | PPS (Polyphenylene sulfide) | SUS304 | PS | ||
฿ 5,356.84 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 25 | 52 | 15 | Stainless Steel | PPS (Polyphenylene sulfide) | SUS316 | PS | ||
฿ 7,087.60 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 25 | 52 | 15 | Ceramics | PTFE (fluoropolymer) | Alumina Ceramics | PT | ||
฿ 5,803.10 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 25 | 52 | 15 | Stainless Steel | PTFE (fluoropolymer) | SUS304 | PT | ||
฿ 5,996.08 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 25 | 52 | 15 | Stainless Steel | PTFE (fluoropolymer) | SUS316 | PT | ||
฿ 8,179.12 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 17 Day(s) | 10 | 25 | 52 | 15 | Ceramics | PTFE (fluoropolymer) | Alumina Ceramics | PTE | ||
฿ 7,533.85 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 17 Day(s) | 10 | 25 | 52 | 15 | Glass | PTFE (fluoropolymer) | Soda-lime glass | PTE | ||
฿ 6,894.62 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 17 Day(s) | 10 | 25 | 52 | 15 | Stainless Steel | PTFE (fluoropolymer) | SUS304 | PTE | ||
฿ 7,087.60 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 17 Day(s) | 10 | 25 | 52 | 15 | Stainless Steel | PTFE (fluoropolymer) | SUS316 | PTE | ||
฿ 6,973.02 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 17 Day(s) | 10 | 25 | 52 | 15 | Ceramics | PTFE (fluoropolymer) | Alumina Ceramics | PTG | ||
฿ 6,327.75 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 17 Day(s) | 10 | 25 | 52 | 15 | Glass | PTFE (fluoropolymer) | Soda-lime glass | PTG | ||
฿ 5,688.53 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 17 Day(s) | 10 | 25 | 52 | 15 | Stainless Steel | PTFE (fluoropolymer) | SUS304 | PTG | ||
฿ 5,875.47 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 17 Day(s) | 10 | 25 | 52 | 15 | Stainless Steel | PTFE (fluoropolymer) | SUS316 | PTG | ||
฿ 6,261.42 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 17 Day(s) | 10 | 25 | 52 | 15 | Ceramics | PTFE (fluoropolymer) | Alumina Ceramics | PTN | ||
฿ 5,616.15 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 17 Day(s) | 10 | 25 | 52 | 15 | Glass | PTFE (fluoropolymer) | Soda-lime glass | PTN | ||
฿ 4,976.93 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 17 Day(s) | 10 | 25 | 52 | 15 | Stainless Steel | PTFE (fluoropolymer) | SUS304 | PTN | ||
฿ 4,995.02 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 25 | 52 | 15 | Ceramics | Phenol | Alumina Ceramics | SD | ||
฿ 4,349.75 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 25 | 52 | 15 | Glass | Phenol | Soda-lime glass | SD | ||
฿ 3,710.53 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 25 | 52 | 15 | Stainless Steel | Phenol | SUS304 | SD | ||
฿ 3,897.47 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 25 | 52 | 15 | Stainless Steel | Phenol | SUS316 | SD | ||
฿ 4,247.24 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 30 | 62 | 16 | Ceramics | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | Alumina Ceramics | PE | ||
฿ 4,277.39 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 30 | 62 | 16 | Glass | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | Soda-lime glass | PE | ||
฿ 3,577.85 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 30 | 62 | 16 | Plastic | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | PP (Polypropylene) | PE | ||
฿ 3,571.82 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 30 | 62 | 16 | Stainless Steel | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | SUS304 | PE | ||
฿ 3,825.11 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 30 | 62 | 16 | Stainless Steel | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | SUS316 | PE | ||
฿ 12,291.90 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 30 | 62 | 16 | Ceramics | PEEK (Polyetheretherketone) | Alumina Ceramics | PK | ||
฿ 12,322.06 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 30 | 62 | 16 | Glass | PEEK (Polyetheretherketone) | Soda-lime glass | PK | ||
฿ 11,622.52 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 30 | 62 | 16 | Stainless Steel | PEEK (Polyetheretherketone) | SUS304 | PK | ||
฿ 11,875.81 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 30 | 62 | 16 | Stainless Steel | PEEK (Polyetheretherketone) | SUS316 | PK | ||
฿ 22,790.98 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 30 | 62 | 16 | Ceramics | PEEK (Polyetheretherketone) | Alumina Ceramics | PKG | ||
฿ 22,121.60 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 30 | 62 | 16 | Stainless Steel | PEEK (Polyetheretherketone) | SUS304 | PKG | ||
฿ 22,374.87 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 30 | 62 | 16 | Stainless Steel | PEEK (Polyetheretherketone) | SUS316 | PKG | ||
฿ 4,114.57 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 30 | 62 | 16 | Ceramics | PP (Polypropylene) | Alumina Ceramics | PP | ||
฿ 4,144.72 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 30 | 62 | 16 | Glass | PP (Polypropylene) | Soda-lime glass | PP | ||
฿ 3,451.22 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 30 | 62 | 16 | Plastic | PP (Polypropylene) | PP (Polypropylene) | PP | ||
฿ 3,445.19 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 30 | 62 | 16 | Stainless Steel | PP (Polypropylene) | SUS304 | PP | ||
฿ 3,698.47 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 30 | 62 | 16 | Stainless Steel | PP (Polypropylene) | SUS316 | PP | ||
฿ 7,473.55 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 30 | 62 | 16 | Ceramics | PPS (Polyphenylene sulfide) | Alumina Ceramics | PS | ||
฿ 7,503.70 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 30 | 62 | 16 | Glass | PPS (Polyphenylene sulfide) | Soda-lime glass | PS | ||
฿ 6,804.17 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 30 | 62 | 16 | Stainless Steel | PPS (Polyphenylene sulfide) | SUS304 | PS | ||
฿ 7,057.45 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 12 Day(s) | 10 | 30 | 62 | 16 | Stainless Steel | PPS (Polyphenylene sulfide) | SUS316 | PS | ||
฿ 7,847.44 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 17 Day(s) | 10 | 30 | 62 | 16 | Ceramics | PTFE (fluoropolymer) | Alumina Ceramics | PT | ||
฿ 7,178.06 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 17 Day(s) | 10 | 30 | 62 | 16 | Stainless Steel | PTFE (fluoropolymer) | SUS304 | PT | ||
฿ 7,425.30 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 17 Day(s) | 10 | 30 | 62 | 16 | Stainless Steel | PTFE (fluoropolymer) | SUS316 | PT | ||
฿ 9,379.19 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 17 Day(s) | 10 | 30 | 62 | 16 | Ceramics | PTFE (fluoropolymer) | Alumina Ceramics | PTE | ||
฿ 9,409.34 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 17 Day(s) | 10 | 30 | 62 | 16 | Glass | PTFE (fluoropolymer) | Soda-lime glass | PTE | ||
฿ 8,709.79 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 17 Day(s) | 10 | 30 | 62 | 16 | Stainless Steel | PTFE (fluoropolymer) | SUS304 | PTE | ||
฿ 8,963.08 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 17 Day(s) | 10 | 30 | 62 | 16 | Stainless Steel | PTFE (fluoropolymer) | SUS316 | PTE | ||
฿ 7,696.68 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 17 Day(s) | 10 | 30 | 62 | 16 | Ceramics | PTFE (fluoropolymer) | Alumina Ceramics | PTG | ||
฿ 7,720.80 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 17 Day(s) | 10 | 30 | 62 | 16 | Glass | PTFE (fluoropolymer) | Soda-lime glass | PTG | ||
฿ 7,021.26 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 17 Day(s) | 10 | 30 | 62 | 16 | Stainless Steel | PTFE (fluoropolymer) | SUS304 | PTG | ||
฿ 7,274.54 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 17 Day(s) | 10 | 30 | 62 | 16 | Stainless Steel | PTFE (fluoropolymer) | SUS316 | PTG | ||
฿ 7,045.38 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 17 Day(s) | 10 | 30 | 62 | 16 | Ceramics | PTFE (fluoropolymer) | Alumina Ceramics | PTN | ||
฿ 7,075.53 | KAS SELF-ALIGNING BALL BEARING | 1 Piece(s) | 17 Day(s) | 10 | 30 | 62 | 16 | Glass | PTFE (fluoropolymer) | Soda-lime glass | PTN |
Loading...
Raceway Ring Shape | Self-aligning shape | Outer Ring, Inner Ring, Retainer Material | Resin | Bearing Type | Single Shielded |
---|---|---|---|---|---|
Outer Ring Type | Flat | Specifications, Environment | Water Resistance / Non-Magnetic | Number of Raceway Ring Rows | Double Row |
Size Standards | Metric System | Shape | Self-aligning shape | Shield Shape | Single Shielded Type |
How can we improve?
How can we improve?