1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toaron G Tube

TUBES

Toaron G Tube <PVC >
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 767.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Transparent tube with superior chemical resistance.

[Features]
· Has ultra-high elasticity, transparency, and superior cold resistance.
· Has superior chemical resistance, weather resistance, ozone resistance, sulfidation resistance, and superior repeated compressibility characteristics.
· The operating temperature range is -40℃ to +70℃

 
Part Number
02-047-03
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 767.00

TUBES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Straight Cutting Service Usage No O.D.(Ø) 5
O.D. [Distinction] ~5 I.D.(Ø) 3 Material Vinyl Chloride
I.D. [Distinction] ~3 Applicable Fluid Water / Air / Chemical Operating Environment Standard / Cold Resistance / Weather Resistance / Ozone Resistance / Sulfur Resistance / Chemical Resistance
Color Transparency Operating Temperature Range(°C) -40::70 Length A bag
Length per bag(m) 10

Please check the type/dimensions/specifications of the part 02-047-03 in the Toaron G Tube series.