1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crown Vacuum Eco Hoses

Crown Vacuum Eco Hoses
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 388.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Rubber hose for vacuum pipes

[Features]
· Crown vacuum eco-hose is a next generation vacuum eco-hose developed taking into account environmental issues.
· Measures have been taken to suppress the occurrence of dioxin during incineration.
· Compliant with the Food Sanitation Act of Japan (except n-heptane).
· Environment friendly with no dioxins.
· Superior ozone-resistance and weather resistance.
· Flexible, elastic and close to natural rubber.
· Very flexible, has a function that can be used in high vacuum.
· Material: Thermoplastic Elastomer (TPE).

Part Number
02-180-02-01
02-180-02-03
02-180-03-01
02-180-06-03
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D.
(Ø)
O.D.
(Ø)
Length

฿ 2,114.84

KKG VACUUM COMPONENT TUBE/HOSE 1 Piece(s) 6 Day(s) 10612Standard Length 10m

฿ 388.17

KKG VACUUM COMPONENT TUBE/HOSE 1 Piece(s) 3 Day(s) 106121 pc. (1m)

฿ 2,580.34

KKG VACUUM COMPONENT TUBE/HOSE 1 Piece(s) 6 Day(s) 10615Standard Length 10m

฿ 718.22

KKG VACUUM COMPONENT TUBE/HOSE 1 Piece(s) 7 Day(s) 109241 pc. (1m)

Loading...

  1. 1

Basic Information

Application Vacuum / Air Material Thermoplastic Elastomer (TPE) Features Standard / Flexibility / Ozone Resistance / Weather Resistance
Color Brown