(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Continuous molding of items having longer length is possible.
· Cylindrical rod extruded from hot melt type fluoropolymer.
[Applications]
· Welding material.
· Cutting process material.
Part Number |
---|
NSP-R-2-[10-500/10]M |
NSP-R-3-[10-500/10]M |
NSP-R-14.5-[10-500/10]M |
NSP-R-17-[10-500/10]M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material (Engineering Plastic) | Color | Ribbon width (mm) | NSP-R Length (m) |
---|---|---|---|---|---|---|---|---|---|
- | GNZ RESIN ROUND BAR/ROD/PIPE | 1 Piece(s) | 7 Day(s) | [Fluororesin] 350-J | Milky White | 2 | 10 ~ 500 | ||
- | GNZ RESIN ROUND BAR/ROD/PIPE | 1 Piece(s) | 7 Day(s) | [Fluororesin] 350-J | Milky White | 3 | 10 ~ 500 | ||
- | GNZ RESIN ROUND BAR/ROD/PIPE | 1 Piece(s) | 7 Day(s) | [Fluororesin] PFA | Translucent | 14.5 | 10 ~ 500 | ||
- | GNZ RESIN ROUND BAR/ROD/PIPE | 1 Piece(s) | 7 Day(s) | [Fluororesin] PFA | Translucent | 17 | 10 ~ 500 |
Loading...
(Reference) maximum operating temperature(℃) | 260 |
---|
How can we improve?
How can we improve?