1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

White and Black Iron Sockets

White and Black Iron Sockets
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 52.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A black and white iron socket from Yodoshi, a Japanese manufacturer renowned for its high quality lineup of threaded fittings and piping parts.
· Material: FCMB270
· Applicable fluids: water, air, steam, gas, and oil

 
Part Number
テツS-40A-B
テツS-40A-W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread M1 Surface Treatment

฿ 187.19

YDS SCREW IN JOINT 7 Piece(s) 3 Day(s) 101 1/2B(40A)[Not Provided] No

฿ 246.97

YDS SCREW IN JOINT 5 Piece(s) 7 Day(s) 101 1/2B(40A)[Zinc Plating] Hot zinc plating

Loading...

  1. 1

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Same Diameter・Different Type Material Iron
Connection Thread Type M1 Rp Applicable Fluid Water / Air / Steam / Gas / Oil Type Fitting
Max. Operating Pressure(MPa) 1 Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining No