1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Personal Coin Lock, 7P C-288N-F

Personal Coin Lock, 7P C-288N-F
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 620.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Personal Coin Lock [Features] Smooth reversible key structure. A bias cut type key that is difficult to duplicate

 
Part Number
C-288N-F-KEY-DIFFERENCES
C-288N-F-KEYED-ALIKE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipKey Product Code

฿ 639.00

INDUSTRIAL LOCKS 1 Piece(s) 32 Day(s) Key Differences24484

฿ 620.00

INDUSTRIAL LOCKS 1 Piece(s) 32 Day(s) Same Number24483

Loading...

  1. 1

Basic Information

Main Body Overall Length(L(mm)) 35.1 Lock external diameter(mm) 22 Body Material Free-cutting Brass Bar
Surface Finish Chrome Plating Key Surface Finish Nickel Plating Number of key differences 2000