(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optimal for connecting materials such as fire-resistant sheathing, ceramic siding, and wood building materials. The unique reamer is effective and easy-to-use, providing quick and beautiful entry into lightweight iron foundations.
Part Number |
---|
BTS-4X28-3W |
BTS-4X45-3W |
BTS-4X50-3W |
JPF-BDTS4-28-3W |
JPF-BDTS4-45-3W |
JPF-BDTS4-50-3W |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thread Nominal (M) | Length under neck | Material | Thread Diameter d (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,505.09 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | 28 | [Steel] Iron | 4.2 | ||
฿ 2,243.40 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | 45 | [Steel] Iron | 4.2 | ||
฿ 2,632.12 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | 50 | [Steel] Iron | 4.2 | ||
฿ 1,505.09 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 4 | 28 | - | - | ||
฿ 2,243.40 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 4 | 45 | - | - | ||
฿ 2,632.12 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 4 | 50 | - | - |
Loading...
Surface Treatment | Trivalent Chromate | Surface Treatment (Details) | Trivalent White | Mounting Hole Shape | Phillips |
---|---|---|---|---|---|
Sales Unit | Box/package | Detailed Shape | Disc | Thread ridge Type | Self-Drilling Screws |
Application | Standard | Basic Shape | Other screws | Tip shape | Other special shapes |
Additional Shapes | Standard |
How can we improve?
How can we improve?