(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The friction ring swaged on the top of the nut engages with the thread of the bolt, providing a high-performance loosening prevention function. Since no special tool is required for linking, workability is excellent.
Part Number |
---|
SLNCM20 |
SLNDBM12 |
SLNM10 |
SLNUM3 |
SLNUM5 |
SLNUM20 |
SSLNM3 |
SSLNM4 |
SSLNM6 |
SSLNM8 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Material | Surface Treatment | Sales Unit | Surface Treatment (Details) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,986.67 | KSN SELF LOCK NUT | 1 Pack(s) | 50 Pieces Per Package | Same day | - | 20 | Steel | Chromate Plating | Box/package | Chromate Plating | 2.5 | ||
฿ 21.60 | KSN SELF LOCK NUT | 1 Piece(s) | Same day | - | 12 | Steel | Zinc Plating | Low Quantity (can be purchased from one) | Hot Zinc Plating | 1.75 | |||
฿ 1,960.39 ฿ 903.74 | SELF LOCK NUT | 1 Pack(s) | 250 Pieces Per Package | Same day | 10 | 10 | Steel | No | Box/package | No | 1.5 | ||
฿ 10.06 | SELF LOCK NUT | 1 Piece(s) | Same day | - | 3 | Steel | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | 0.5 | |||
฿ 8.52 | SELF LOCK NUT | 1 Piece(s) | Same day | - | 5 | Steel | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | 0.8 | |||
฿ 129.68 | SELF LOCK NUT | 1 Piece(s) | Same day | - | 20 | Steel | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | 2.5 | |||
฿ 19.35 | SELF LOCK NUT | 1 Piece(s) | Same day | 10 | 3 | Stainless Steel | No | Low Quantity (can be purchased from one) | No | 0.5 | |||
฿ 15.28 | SELF LOCK NUT | 1 Piece(s) | Same day | 10 | 4 | Stainless Steel | No | Low Quantity (can be purchased from one) | No | 0.7 | |||
฿ 24.77 | SELF LOCK NUT | 1 Piece(s) | Same day | 10 | 6 | Stainless Steel | No | Low Quantity (can be purchased from one) | No | 1 | |||
฿ 41.03 | SELF LOCK NUT | 1 Piece(s) | Same day | 10 | 8 | Stainless Steel | No | Low Quantity (can be purchased from one) | No | 1.25 |
Loading...
Application / function | Stop loosening | Thread ridge type | Metric coarse | Self-Loosening details | Friction Nut |
---|
How can we improve?
How can we improve?