(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Fine-threaded prevailing torque nut. Mainly for automotive use, and for loading platforms and casters, etc.
Part Number |
---|
THRLF10-3W |
THRLF10-C |
THRLF10-U |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Surface Treatment | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,970.03 | KIS THREE LOCK FINE THREAD | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | Trivalent Chromate | Trivalent White | ||
฿ 1,927.34 | KIS THREE LOCK FINE THREAD | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | - | Chromate Plating | Chromate Plating | ||
฿ 1,923.28 | KIS THREE LOCK FINE THREAD | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | - | Bright Chromate Plating | Bright Chromate Plating |
Loading...
Nominal of Thread (M) | 10 | Material | Steel | Applications, Functions | Stop loosening |
---|---|---|---|---|---|
Thread Type | Metric fine | Sales Unit | Box/package | Locking Details | Three locknuts |
B(mm) | 17 | Pitch(mm) | 1.25 |
How can we improve?
How can we improve?