(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Prevailing lock nut. Mainly used on automobiles, load-carrying trays, casters, etc.
Part Number |
---|
THRL5-3W |
THRL5-U |
THRL6-3W |
THRL6-C |
THRL6-U |
THRL8-3W |
THRL8-C |
THRL8-U |
THRL10-3W |
THRL10-C |
THRL10-U |
THRL12-3W |
THRL12-C |
THRL12-U |
THRL14-U |
THRL16-3W |
THRL16-C |
THRL16-U |
THRL20-3W |
THRL20-U |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Surface Treatment | Sales Unit | Surface Treatment (Details) | B (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,647.62 | KIS THREE LOCK | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 5 | Trivalent Chromate | Box/package | Trivalent White | 8 | 0.8 | ||
฿ 4,451.61 | KIS THREE LOCK | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | - | 5 | Bright Chromate Plating | Box/package | Bright Chromate Plating | 8 | 0.8 | ||
฿ 3,092.13 | KIS THREE LOCK | 1 Pack(s) | 1,300 Pieces Per Package | 5 Day(s) | 10 | 6 | Trivalent Chromate | Box/package | Trivalent White | 10 | 1 | ||
฿ 2,896.00 | KIS THREE LOCK | 1 Pack(s) | 1,300 Pieces Per Package | 5 Day(s) | - | 6 | Chromate Plating | Box/package | Chromate Plating | 10 | 1 | ||
฿ 2,896.00 | KIS THREE LOCK | 1 Pack(s) | 1,300 Pieces Per Package | 5 Day(s) | - | 6 | Bright Chromate Plating | Box/package | Bright Chromate Plating | 10 | 1 | ||
฿ 2,554.84 | KIS THREE LOCK | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 8 | Trivalent Chromate | Box/package | Trivalent White | 13 | 1.25 | ||
฿ 2,393.53 | KIS THREE LOCK | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | - | 8 | Chromate Plating | Box/package | Chromate Plating | 13 | 1.25 | ||
฿ 2,393.53 | KIS THREE LOCK | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | - | 8 | Bright Chromate Plating | Box/package | Bright Chromate Plating | 13 | 1.25 | ||
฿ 1,858.06 | KIS THREE LOCK | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 10 | Trivalent Chromate | Box/package | Trivalent White | 17 | 1.5 | ||
฿ 1,682.29 | KIS THREE LOCK | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | - | 10 | Chromate Plating | Box/package | Chromate Plating | 17 | 1.5 | ||
฿ 1,682.29 | KIS THREE LOCK | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | - | 10 | Bright Chromate Plating | Box/package | Bright Chromate Plating | 17 | 1.5 | ||
฿ 10.97 | KIS THREE LOCK | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | Trivalent Chromate | Low Quantity (can be purchased from one) | Trivalent White | 19 | 1.75 | ||
฿ 1,393.55 | KIS THREE LOCK | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | - | 12 | Chromate Plating | Box/package | Chromate Plating | 19 | 1.75 | ||
฿ 1,393.55 | KIS THREE LOCK | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | - | 12 | Bright Chromate Plating | Box/package | Bright Chromate Plating | 19 | 1.75 | ||
฿ 1,811.61 | KIS THREE LOCK | 1 Pack(s) | 130 Pieces Per Package | 5 Day(s) | - | 14 | Bright Chromate Plating | Box/package | Bright Chromate Plating | 22 | 2 | ||
฿ 1,776.77 | KIS THREE LOCK | 1 Pack(s) | 90 Pieces Per Package | 5 Day(s) | 10 | 16 | Trivalent Chromate | Box/package | Trivalent White | 24 | 2 | ||
฿ 1,718.32 | KIS THREE LOCK | 1 Pack(s) | 90 Pieces Per Package | 5 Day(s) | - | 16 | Chromate Plating | Box/package | Chromate Plating | 24 | 2 | ||
฿ 1,707.10 | KIS THREE LOCK | 1 Pack(s) | 90 Pieces Per Package | 5 Day(s) | - | 16 | Bright Chromate Plating | Box/package | Bright Chromate Plating | 24 | 2 | ||
฿ 2,910.48 | KIS THREE LOCK | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) | 10 | 20 | Trivalent Chromate | Box/package | Trivalent White | 30 | 2.5 | ||
฿ 3,015.10 | KIS THREE LOCK | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) | - | 20 | Bright Chromate Plating | Box/package | Bright Chromate Plating | 30 | 2.5 |
Loading...
Material | Steel | Applications, Functions | Stop loosening | Thread Type | Metric coarse |
---|---|---|---|---|---|
Locking Details | Three locknuts |
How can we improve?
How can we improve?