1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Whitworth V-Lock Nut【1-300 Pieces Per Package】

Whitworth V-Lock Nut
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 196.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The definitive lock nut with a Whitworth thread. Used mainly for light electrical appliances, housing, fencing, buildings, etc.

Part Number
VLNW3/8-SUS
VLNW3/8-U
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Sales Unit Surface Treatment (Details)

฿ 196.20

KIS V LOCK NUT WHITWORTH TYPE 1 Piece(s) Available 5 Day(s) 10Stainless SteelNoLow Quantity (can be purchased from one)No

฿ 3,948.39

KIS V LOCK NUT WHITWORTH TYPE 1 Pack(s)

300 Pieces Per Package

5 Day(s) -SteelBright Chromate PlatingBox/packageBright Chromate Plating

Loading...

  1. 1

Basic Information

Applications, Functions Stop loosening Thread Type Whitworth Coarse Locking Details Friction Nut
Nominal of Thread (inch) 3/8