(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Double Locking Nut - Definitive Edition Mainly used for light electrical appliances, housing, fences, buildings, etc.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Material | Surface Treatment | Sales Unit | Surface Treatment (Details) | Hex Nut Type | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 20,748.39 | KIS V LOCK NUT | 1 Pack(s) | 4,000 Pieces Per Package | 5 Day(s) | 10 | 4 | Steel | Trivalent Chromate | Box/package | Trivalent White | Two Types | 0.7 | ||
฿ 17,032.26 | KIS V LOCK NUT | 1 Pack(s) | 4,000 Pieces Per Package | 5 Day(s) | - | 4 | Steel | Chromate Plating | Box/package | Chromate Plating | Two Types | 0.7 | ||
฿ 43.81 | KIS V LOCK NUT | 1 Piece(s) | 5 Day(s) | 10 | 4 | Stainless Steel | No | Low Quantity (can be purchased from one) | No | A Type | 0.7 | |||
฿ 9,677.42 | KIS V LOCK NUT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 5 | Steel | No | Box/package | No | Two Types | 0.8 | ||
฿ 13,548.39 | KIS V LOCK NUT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 5 | Steel | Trivalent Chromate | Box/package | Trivalent White | Two Types | 0.8 | ||
฿ 10,645.16 | KIS V LOCK NUT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | - | 5 | Steel | Chromate Plating | Box/package | Chromate Plating | Two Types | 0.8 | ||
฿ 58.10 | KIS V LOCK NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | Stainless Steel | No | Low Quantity (can be purchased from one) | No | A Type | 0.8 | ||
฿ 10,316.19 | KIS V LOCK NUT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | - | 5 | Steel | Bright Chromate Plating | Box/package | Bright Chromate Plating | Two Types | 0.8 | ||
฿ 5,806.45 | KIS V LOCK NUT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 6 | Steel | No | Box/package | No | Two Types | 1 | ||
฿ 7,808.00 | KIS V LOCK NUT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 6 | Steel | Trivalent Chromate | Box/package | Trivalent White | Two Types | 1 | ||
฿ 6,125.72 | KIS V LOCK NUT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | - | 6 | Steel | Chromate Plating | Box/package | Chromate Plating | Two Types | 1 | ||
฿ 63.81 | KIS V LOCK NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | Stainless Steel | No | Low Quantity (can be purchased from one) | No | A Type | 1 | ||
฿ 6,125.72 | KIS V LOCK NUT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | - | 6 | Steel | Bright Chromate Plating | Box/package | Bright Chromate Plating | Two Types | 1 | ||
฿ 3,716.13 | KIS V LOCK NUT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 8 | Steel | No | Box/package | No | Two Types | 1.25 | ||
฿ 5,341.94 | KIS V LOCK NUT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 8 | Steel | Trivalent Chromate | Box/package | Trivalent White | Two Types | 1.25 | ||
฿ 36.19 | KIS V LOCK NUT | 1 Piece(s) | Available | 5 Day(s) | - | 8 | Steel | Zinc Plating | Low Quantity (can be purchased from one) | Hot Zinc Plating | Two Types | 1.25 | ||
฿ 93.34 | KIS V LOCK NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | Stainless Steel | No | Low Quantity (can be purchased from one) | No | A Type | 1.25 | ||
฿ 4,180.65 | KIS V LOCK NUT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | - | 8 | Steel | Bright Chromate Plating | Box/package | Bright Chromate Plating | Two Types | 1.25 | ||
฿ 2,322.58 | KIS V LOCK NUT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 10 | Steel | No | Box/package | No | Two Types | 1.5 | ||
฿ 3,315.05 | KIS V LOCK NUT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 10 | Steel | Trivalent Chromate | Box/package | Trivalent White | Two Types | 1.5 | ||
฿ 2,705.42 | KIS V LOCK NUT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | - | 10 | Steel | Chromate Plating | Box/package | Chromate Plating | Two Types | 1.5 | ||
฿ 48.58 | KIS V LOCK NUT | 1 Piece(s) | Available | 5 Day(s) | - | 10 | Steel | Zinc Plating | Low Quantity (can be purchased from one) | Hot Zinc Plating | Two Types | 1.5 | ||
฿ 200.96 | KIS V LOCK NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | Stainless Steel | No | Low Quantity (can be purchased from one) | No | A Type | 1.5 | ||
฿ 2,554.84 | KIS V LOCK NUT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | - | 10 | Steel | Bright Chromate Plating | Box/package | Bright Chromate Plating | Two Types | 1.5 | ||
฿ 2,392.26 | KIS V LOCK NUT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 12 | Steel | No | Box/package | No | Two Types | 1.75 | ||
฿ 3,357.72 | KIS V LOCK NUT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 12 | Steel | Trivalent Chromate | Box/package | Trivalent White | Two Types | 1.75 | ||
฿ 2,709.68 | KIS V LOCK NUT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | - | 12 | Steel | Chromate Plating | Box/package | Chromate Plating | Two Types | 1.75 | ||
฿ 22.40 | KIS V LOCK NUT | 1 Piece(s) | Available | 6 Day(s) | - | 12 | Steel | Zinc Plating | Low Quantity (can be purchased from one) | Hot Zinc Plating | Two Types | 1.75 | ||
฿ 79.40 | KIS V LOCK NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | Stainless Steel | No | Low Quantity (can be purchased from one) | No | A Type | 1.75 | ||
฿ 2,632.26 | KIS V LOCK NUT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | - | 12 | Steel | Bright Chromate Plating | Box/package | Bright Chromate Plating | Two Types | 1.75 | ||
฿ 2,537.91 | KIS V LOCK NUT | 1 Pack(s) | 90 Pieces Per Package | 5 Day(s) | 10 | 16 | Steel | No | Box/package | No | A Type | 2 | ||
฿ 3,593.15 | KIS V LOCK NUT | 1 Pack(s) | 90 Pieces Per Package | 5 Day(s) | 10 | 16 | Steel | Trivalent Chromate | Box/package | Trivalent White | A Type | 2 | ||
฿ 2,891.61 | KIS V LOCK NUT | 1 Pack(s) | 90 Pieces Per Package | 5 Day(s) | - | 16 | Steel | Chromate Plating | Box/package | Chromate Plating | A Type | 2 | ||
฿ 3,242.67 | KIS V LOCK NUT | 1 Pack(s) | 80 Pieces Per Package | 5 Day(s) | - | 16 | Steel | Zinc Plating | Box/package | Hot Zinc Plating | A Type | 2 | ||
฿ 148.30 | KIS V LOCK NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | 16 | Stainless Steel | No | Low Quantity (can be purchased from one) | No | A Type | 2 | ||
฿ 2,891.61 | KIS V LOCK NUT | 1 Pack(s) | 90 Pieces Per Package | 5 Day(s) | - | 16 | Steel | Bright Chromate Plating | Box/package | Bright Chromate Plating | A Type | 2 | ||
฿ 2,937.29 | KIS V LOCK NUT | 1 Pack(s) | 45 Pieces Per Package | 5 Day(s) | 10 | 20 | Steel | No | Box/package | No | A Type | 2.5 | ||
฿ 3,812.58 | KIS V LOCK NUT | 1 Pack(s) | 45 Pieces Per Package | 5 Day(s) | 10 | 20 | Steel | Trivalent Chromate | Box/package | Trivalent White | A Type | 2.5 | ||
฿ 2,909.03 | KIS V LOCK NUT | 1 Pack(s) | 45 Pieces Per Package | 5 Day(s) | - | 20 | Steel | Chromate Plating | Box/package | Chromate Plating | A Type | 2.5 | ||
฿ 99.60 | KIS V LOCK NUT | 1 Piece(s) | Available | 5 Day(s) | - | 20 | Steel | Zinc Plating | Low Quantity (can be purchased from one) | Hot Zinc Plating | A Type | 2.5 | ||
฿ 3,065.81 | KIS V LOCK NUT | 1 Pack(s) | 45 Pieces Per Package | 5 Day(s) | - | 20 | Steel | Bright Chromate Plating | Box/package | Bright Chromate Plating | A Type | 2.5 | ||
฿ 3,092.13 | KIS V LOCK NUT | 1 Pack(s) | 35 Pieces Per Package | 5 Day(s) | 10 | 22 | Steel | No | Box/package | No | A Type | 2.5 | ||
฿ 3,400.65 | KIS V LOCK NUT | 1 Pack(s) | 35 Pieces Per Package | 13 Day(s) | - | 22 | Steel | Chromate Plating | Box/package | Chromate Plating | A Type | 2.5 | ||
฿ 4,132.26 | KIS V LOCK NUT | 1 Pack(s) | 35 Pieces Per Package | 5 Day(s) | - | 22 | Steel | Zinc Plating | Box/package | Hot Zinc Plating | A Type | 2.5 | ||
฿ 15,406.45 | KIS V LOCK NUT | 1 Pack(s) | 35 Pieces Per Package | 14 Day(s) | 10 | 22 | Stainless Steel | No | Box/package | No | A Type | 2.5 | ||
฿ 3,576.77 | KIS V LOCK NUT | 1 Pack(s) | 35 Pieces Per Package | 6 Day(s) | - | 22 | Steel | Bright Chromate Plating | Box/package | Bright Chromate Plating | A Type | 2.5 | ||
฿ 2,666.71 | KIS V LOCK NUT | 1 Pack(s) | 25 Pieces Per Package | 14 Day(s) | 10 | 24 | Steel | No | Box/package | No | A Type | 3 | ||
฿ 2,777.42 | KIS V LOCK NUT | 1 Pack(s) | 25 Pieces Per Package | 13 Day(s) | - | 24 | Steel | Chromate Plating | Box/package | Chromate Plating | A Type | 3 | ||
฿ 221.50 | KIS V LOCK NUT | 1 Piece(s) | Available | 5 Day(s) | - | 24 | Steel | Zinc Plating | Low Quantity (can be purchased from one) | Hot Zinc Plating | A Type | 3 | ||
฿ 14,661.29 | KIS V LOCK NUT | 1 Pack(s) | 25 Pieces Per Package | 5 Day(s) | 10 | 24 | Stainless Steel | No | Box/package | No | A Type | 3 | ||
฿ 2,912.90 | KIS V LOCK NUT | 1 Pack(s) | 25 Pieces Per Package | 5 Day(s) | - | 24 | Steel | Bright Chromate Plating | Box/package | Bright Chromate Plating | A Type | 3 |
Loading...
Applications, Functions | Stop loosening | Thread Type | Metric coarse | Locking Details | Friction Nut |
---|
How can we improve?
How can we improve?