1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ALINC, Truss【150-500 Pieces Per Package】

ALINC, Truss
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,344.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Pilot hole not required. A special tip provides excellent ease of entry. Special screw with high strength.

Part Number
JPF-ARCTS4-35
JPF-ARCTS4-40
JPF-ARCTS4-50
JPF-ARCTS6-35
JPF-ARCTS6-40
JPF-ARCTS6-50
JPF-ARCTS6-65
JPF-ARCTS6-80
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThread Nominal (M) Length under neck

฿ 3,107.73

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

500 Pieces Per Package

5 Day(s) 435

฿ 2,692.08

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

400 Pieces Per Package

5 Day(s) 440

฿ 2,344.01

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

300 Pieces Per Package

5 Day(s) 450

฿ 4,244.42

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

400 Pieces Per Package

19 Day(s) 635

฿ 4,595.03

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

400 Pieces Per Package

5 Day(s) 640

฿ 4,169.21

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

300 Pieces Per Package

5 Day(s) 650

฿ 3,388.22

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

200 Pieces Per Package

5 Day(s) 665

฿ 2,982.22

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

150 Pieces Per Package

5 Day(s) 680

Loading...

  1. 1

Basic Information

Type for ALC Material SUS430 Surface Treatment No
Surface Treatment (Details) No Mounting Hole Shape Phillips Sales Unit Box/package
Detailed Shape Truss Thread ridge Type Tap-Tight Application Standard
Applicable Mating Material Mounting Material + ALC