(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The screw threading is structured in two layers, high and low. The sharp high layer threading prevents splintering and rupture of the materials, and low threading provides strong holding power for stable insertion.
Part Number |
---|
JPF-TH6-50-3W |
JPF-TH6-70-3W |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length under neck |
---|---|---|---|---|---|---|---|
฿ 1,391.27 | TIGHT HIGH LOW SCREW | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 50 | ||
฿ 866.87 | TIGHT HIGH LOW SCREW | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) | 70 |
Loading...
Thread Nominal (M) | 6 | Surface Treatment | Trivalent Chromate | Surface Treatment (Details) | Trivalent White |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips | Sales Unit | Box/package | Detailed Shape | Pan |
Thread ridge Type | Tap-Tight | Application | Standard | Applicable Mating Material | Tight Frame + wood |
How can we improve?
How can we improve?