1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BUMAX10.9 Hex Nut (Both Faces)

BUMAX10.9 Hex Nut (Both Faces)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 76.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Has a same strength class equivalent to that of iron although it is a stainless steel product. Four and two times as durable as SUS304 and SUS316, respectively.

Part Number
10BUMN6
10BUMN8
10BUMN10
10BUMN12
10BUMN16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Pitch
(mm)

฿ 76.96

BUMAX 10.9 HEXAGON NUT 1 Piece(s) Available 5 Day(s) 1061

฿ 112.65

BUMAX 10.9 HEXAGON NUT 1 Piece(s) 5 Day(s) 1081.25

฿ 276.58

BUMAX 10.9 HEXAGON NUT 1 Piece(s) Available 5 Day(s) 10101.5

฿ 276.39

BUMAX 10.9 HEXAGON NUT 1 Piece(s) 12 Day(s) 10121.75

฿ 783.62

BUMAX 10.9 HEXAGON NUT 1 Piece(s) Available 5 Day(s) 10162

Loading...

  1. 1

Basic Information

Material SUS316L Thread ridge type Metric coarse Surface Treatment No
Sales Unit Low Quantity (can be purchased from one) Application / function General Surface Treatment (Details) No
Strength Class 10.9