1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BUMAX10.9 Washer

BUMAX10.9 Washer
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 120.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Has a same strength class equivalent to that of iron although it is a stainless steel product. Four and two times as durable as SUS304 and SUS316, respectively.

Part Number
10BUMW6
10BUMW8
10BUMW10
10BUMW12
10BUMW16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. d
(mm)
Outer Diameter D
(mm)
Nominal of Thread (M) Thickness t
(mm)

฿ 120.00

BUMAX 10.9 WASHER 1 Piece(s) Available 5 Day(s) 106.41261.6

฿ 127.62

BUMAX 10.9 WASHER 1 Piece(s) Available 5 Day(s) 108.41681.6

฿ 288.02

BUMAX 10.9 WASHER 1 Piece(s) Available 5 Day(s) 1010.520102

฿ 271.26

BUMAX 10.9 WASHER 1 Piece(s) 5 Day(s) 101324122.5

฿ 444.13

BUMAX 10.9 WASHER 1 Piece(s) Available 5 Day(s) 101730162.5

Loading...

  1. 1

Basic Information

Material Stainless Steel Surface Treatment No Types Flat Washer
Type (application) Flat Washer Sales Unit Low Quantity (can be purchased from one) Material: Stainless Steel SUS316L
Surface Treatment (Details) No Strength Class 10.9