1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Toothed Washer, Dished Type【1-20,000 Pieces Per Package】 (TLWP-ST3B-M8)

SA11 FASTENING

Toothed Washer, Dished Type (TLWP-ST3B-M8)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Suitable for use in places where heavy loads are required. The number of teeth is for reference only.

Part Number
TLWP-ST3B-M8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSurface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Surface Treatment (Detailed)

฿ 28.26

SA11 FASTENING 1 Piece(s) 5 Day(s) 10[Trivalent Chromate] Trivalent Black8.480.6Low Quantity (can be purchased from one)[Trivalent Chromate] Trivalent Black

Loading...

  1. 1

Basic Information

Material Steel Type Toothed washer, chrysanthemum shape Type (Application) Spring Washer
Material Steel Equivalent to S50C Type Toothed Washer Tooth Profile of Disc

Please check the type/dimensions/specifications of the part TLWP-ST3B-M8 in the Toothed Washer, Dished Type series.

Products with similar specification

Part Number
TLWP-ST3W-M3
TLWP-ST3W-M4
TLWP-ST3W-M6
TLWP-ST3W-M8
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSSurface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Surface Treatment (Detailed)

฿ 14,323.81

1 Pack(s)

20,000 Pieces Per Package

6 Day(s) 10[Trivalent Chromate] Trivalent White3.230.4Box/package[Trivalent Chromate] Trivalent White

฿ 2.24

1 Piece(s) 5 Day(s) 10[Trivalent Chromate] Trivalent White4.340.4Low Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White

฿ 2.38

1 Piece(s) 5 Day(s) 10[Trivalent Chromate] Trivalent White6.460.5Low Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White

฿ 3.10

1 Piece(s) Available 5 Day(s) 10[Trivalent Chromate] Trivalent White8.480.6Low Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White