(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
"Horseshoe liner" used to adjust thickness, etc. Height and gap can be adjusted by inserting it from the side.
Part Number |
---|
WSQU-STAY-M8 |
WSQU-STAY-M10 |
WSQU-STAY-M12 |
WSQU-STAY-M16 |
WSQU-STU-M8 |
WSQU-STU-M10 |
WSQU-STU-M12 |
WSQU-STU-M16 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Surface Treatment | Inner Dia. d (mm) | Nominal of Thread (M) | Thickness t (mm) | Sales Unit | Surface Treatment (Detailed) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,200.00 | SA1 WASHER | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | Zinc Plating | 9 | 8 | 2.3 | Box/package | Hot Zinc Plating | ||
฿ 30.86 | SA1 WASHER | 1 Piece(s) | Available | 5 Day(s) | Zinc Plating | 11 | 10 | 2.3 | Low Quantity (can be purchased from one) | Hot Zinc Plating | ||
฿ 45.72 | SA1 WASHER | 1 Piece(s) | Available | 5 Day(s) | Zinc Plating | 14 | 12 | 3.2 | Low Quantity (can be purchased from one) | Hot Zinc Plating | ||
฿ 105.71 | SA1 WASHER | 1 Piece(s) | 5 Day(s) | Zinc Plating | 18 | 16 | 4.5 | Low Quantity (can be purchased from one) | Hot Zinc Plating | |||
฿ 22.45 | SA1 WASHER | 1 Piece(s) | 5 Day(s) | Bright Chromate Plating | 9 | 8 | 2.3 | Low Quantity (can be purchased from one) | Bright Chromate Plating | |||
฿ 20.58 ฿ 8.65 | WASHER | 1 Piece(s) | Same day | Bright Chromate Plating | 11 | 10 | 2.3 | Low Quantity (can be purchased from one) | Bright Chromate Plating | |||
฿ 32.00 ฿ 13.21 | WASHER | 1 Piece(s) | Same day | Bright Chromate Plating | 14 | 12 | 3.2 | Low Quantity (can be purchased from one) | Bright Chromate Plating | |||
฿ 64.26 ฿ 20.90 | WASHER | 1 Piece(s) | Same day | Bright Chromate Plating | 18 | 16 | 4.5 | Low Quantity (can be purchased from one) | Bright Chromate Plating |
Loading...
Material | Steel | Type | Square Washer | Type (Application) | Special Configurations |
---|---|---|---|---|---|
Material Steel | SPCC |
How can we improve?
How can we improve?