1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Circular Washer Coarse【1-2,500 Pieces Per Package】

Circular Washer Coarse
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 0.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type (application)] Plain Washer
[Type] Plain Washer
[Materials] Brass
[Surface treatment] None, nickel plating
[Inner diameter d (mm)] 3.3 4.5 5.3 6.5 8.5 10.5 13.5 17 21 23.5 27
[Nominal Thread (M)] 3 4 5 6 8 10 13.5 16 20 22 25
[Thickness t (mm)] 0.3 0.4 0.6 0.7 1 1.2 1.5
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
[Surface treatment](Details) None, Nickel plating

Part Number
WS-BR-M3
WS-BR-M4
WS-BR-M5
WS-BR-M6
WS-BR-M8
WS-BR-M10
WS-BR-M16
WS-BR-M20
WS-BR-M22
WS-BR-M25
WS-BRN-M3
WS-BRN-M4
WS-BRN-M5
WS-BRN-M6
WS-BRN-M8
WS-BRN-M10
WS-BRN-M13.5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSSurface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Surface Treatment (Detailed)

฿ 0.50

SA11 FASTENING 1 Piece(s) 5 Day(s) 10No3.330.3Low Quantity (can be purchased from one)No

฿ 2.02

SA11 FASTENING 1 Piece(s) 5 Day(s) 10No4.540.3Low Quantity (can be purchased from one)No

฿ 0.50

SA11 FASTENING 1 Piece(s) 5 Day(s) 10No5.350.3Low Quantity (can be purchased from one)No

฿ 145.00

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

16 Day(s) 10No6.560.4Low Quantity (can be purchased from one)No

฿ 3.48

SA11 FASTENING 1 Piece(s) 5 Day(s) 10No8.580.6Low Quantity (can be purchased from one)No

฿ 6.03

SA11 FASTENING 1 Piece(s) 5 Day(s) 10No10.5100.7Low Quantity (can be purchased from one)No

฿ 18.48

SA11 FASTENING 1 Piece(s) 5 Day(s) 10No17161.2Low Quantity (can be purchased from one)No

฿ 40.77

SA11 FASTENING 1 Piece(s) 5 Day(s) 10No21201.5Low Quantity (can be purchased from one)No

฿ 72.40

FASTENING 1 Piece(s) Available 5 Day(s) 10No23.5221.5Box/packageNo

฿ 96.39

SA11 FASTENING 1 Piece(s) 5 Day(s) 10No27251.5Low Quantity (can be purchased from one)No

฿ 0.50

SA11 FASTENING 1 Piece(s) 5 Day(s) 10Nickel Plating3.330.3Low Quantity (can be purchased from one)[Nickel Plating] Nickel Plating

฿ 0.50

SA11 FASTENING 1 Piece(s) 5 Day(s) 10Nickel Plating4.540.3Low Quantity (can be purchased from one)[Nickel Plating] Nickel Plating

฿ 0.50

SA11 FASTENING 1 Piece(s) 5 Day(s) 10Nickel Plating5.350.3Low Quantity (can be purchased from one)[Nickel Plating] Nickel Plating

฿ 2.32

SA11 FASTENING 1 Piece(s) 5 Day(s) 10Nickel Plating6.560.4Low Quantity (can be purchased from one)[Nickel Plating] Nickel Plating

฿ 4,617.15

SA11 FASTENING 1 Pack(s)

2,500 Pieces Per Package

5 Day(s) 10Nickel Plating8.580.6Box/package[Nickel Plating] Nickel Plating

฿ 5.80

FASTENING 1 Piece(s) Available 5 Day(s) 10Nickel Plating10.5100.7Low Quantity (can be purchased from one)[Nickel Plating] Nickel Plating

฿ 3,483.87

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

5 Day(s) 10Nickel Plating13.513.51Box/package[Nickel Plating] Nickel Plating

Loading...

  1. 1

Basic Information

Material Brass Type Flat Washer Type (Application) Flat Washer