1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Washer JIS【1-1,500 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 1.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Materials] Steel, stainless steel, A1050, brass
[Surface treatment] None, electroless nickel, trivalent chromate, bright chromate plating, zinc plating, chromate plating, nickel plating, chrome plating, parker, dacrotized, paint, coating, silver/copper/tin plating

Drawing

Drawing of round washer, JIS

Specifications table

NominalInner diameter (d)Outer diameter (D)Thickness (t)
Reference dimensionsToleranceReference dimensionsToleranceReference dimensions
22.3+0.15
0
60
-0.3
0.4
2.32.670.5
2.62.97.50
-0.35
0.5
33.3+0.2
0
80.5
3.53.890.5
44.5100.8
4.55120.8
55.5120
-0.4
0.8
66.5+0.25
0
131
88.5181.6
1010.5+0.3
0
221.6
1212.5260
-0.5
2.3
1415302.6
1617322.6
1819+0.35
0
360
-0.6
2.6
2021403.2
2223.5443.2
2425.5484
2728.5524
3031.5+0.4
0
580
-0.8
4.5
3334.5624.5
3638685
3941725
4244786
4547826
4850880
-1
6
5254956

* Note···For materials other than steel, the thickness (t) may be less.

Part Number
WSCJISA-SUS-M4
WSCJISA-SUS-M5
WSCJISA-SUS-M8
WSCJISA-SUS-M16
WSJ-329J4L-M8
WSJ-329J4L-M10
WSJ-329J4L-M12
WSJ-329J4L-M16
WSJ-329J4L-M20
WSJ-SUS-M2
WSJ-SUS-M2.3SALE
WSJ-SUS-M2.6SALE
WSJ-SUS-M3
WSJ-SUS-M3.5SALE
WSJ-SUS-M4
WSJ-SUS-M5
WSJ-SUS-M6
WSJ-SUS-M8
WSJ-SUS-M10
WSJ-SUS-M12SALE
WSJ-SUS-M14SALE
WSJ-SUS-M16SALE
WSJ-SUS-M18SALE
WSJ-SUS-M20
WSJ-SUS-M22SALE
WSJ-SUS-M24SALE
WSJ-SUS-M27
WSJ-SUS-M30SALE
WSJ-SUS-M33
WSJ-SUS-M36SALE
WSJ-SUS-M39
WSJ-SUS-M42
WSJ-SUS-M45
WSJ-SUS-M48
WSJ-SUS-M52
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSSurface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Diameter Standard Name (Material)

฿ 1.92

FASTENING 1 Piece(s) 5 Day(s) -[Painting, Coating] Painting / Coating4.5---Low Quantity (can be purchased from one)[SUS304] SUS304WPB[Copper Plating] German Brown platingM4Stainless steel

฿ 1.92

FASTENING 1 Piece(s) 5 Day(s) -[Painting, Coating] Painting / Coating5.5---Low Quantity (can be purchased from one)[SUS304] SUS304WPB[Copper Plating] German Brown platingM5Stainless steel

฿ 5.76

FASTENING 1 Piece(s) 5 Day(s) -[Painting, Coating] Painting / Coating8.5---Low Quantity (can be purchased from one)[SUS304] SUS304WPB[Copper Plating] German Brown platingM8Stainless steel

฿ 21.12

FASTENING 1 Piece(s) 5 Day(s) -[Painting, Coating] Painting / Coating-32-2.6Low Quantity (can be purchased from one)[SUS304] SUS304WPB[Copper Plating] German Brown platingM16Stainless steel

฿ 30,171.43

SA11 FASTENING 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) 10-8.5-81.6Box/packageSUS329J4L---

฿ 47.90

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10-10.5-101.6Box/packageSUS329J4L---

฿ 68.50

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10-12.5-122.3Low Quantity (can be purchased from one)SUS329J4L---

฿ 105.30

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10-17-162.6Low Quantity (can be purchased from one)SUS329J4L---

฿ 216.30

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10-21-203.2Box/packageSUS329J4L---

฿ 1.55

WASHER 1 Piece(s) Same day 10-2.3-20.4Low Quantity (can be purchased from one)[SUS304] SUS304---

฿ 3.98

฿ 2.79

FASTENING 1 Piece(s) Same day 10-2.6-2.30.5Low Quantity (can be purchased from one)[SUS304] SUS304---

฿ 3.90

฿ 2.74

WASHER 1 Piece(s) Same day 10-2.9-2.60.5Low Quantity (can be purchased from one)[SUS304] SUS304---

฿ 1.55

WASHER 1 Piece(s) Same day 10-3.3-30.5Low Quantity (can be purchased from one)[SUS304] SUS304---

฿ 1.58

฿ 0.41

FASTENING 1 Piece(s) Same day 10-3.8-3.50.5Low Quantity (can be purchased from one)[SUS304] SUS304---

฿ 1.94

WASHER 1 Piece(s) Same day 10-4.5-40.8Low Quantity (can be purchased from one)[SUS304] Equivalent to SUS304---

฿ 2.32

WASHER 1 Piece(s) Same day 10-5.5-50.8Low Quantity (can be purchased from one)[SUS304] Equivalent to SUS304---

฿ 2.32

WASHER 1 Piece(s) Same day 10-6.5-61Low Quantity (can be purchased from one)[SUS304] Equivalent to SUS304---

฿ 2.81

WASHER 1 Piece(s) Same day 10-8.5-81.6Low Quantity (can be purchased from one)[SUS304] Equivalent to SUS304---

฿ 3.82

WASHER 1 Piece(s) Same day 10-10.5-101.6Low Quantity (can be purchased from one)[SUS304] SUS304---

฿ 10.45

฿ 6.00

WASHER 1 Piece(s) Same day 10-12.5-122.3Low Quantity (can be purchased from one)[SUS304] SUS304---

฿ 21.91

฿ 8.53

WASHER 1 Piece(s) Same day 10-15-142.6Low Quantity (can be purchased from one)[SUS304] SUS304---

฿ 13.16

฿ 6.43

WASHER 1 Piece(s) Same day 10-17-162.6Low Quantity (can be purchased from one)[SUS304] Equivalent to SUS304---

฿ 20.52

฿ 12.49

FASTENING 1 Piece(s) Same day 10-19-182.6Low Quantity (can be purchased from one)[SUS304] SUS304---

฿ 25.94

WASHER 1 Piece(s) 5 Day(s) 10-21-203.2Low Quantity (can be purchased from one)[SUS304] SUS304---

฿ 29.81

฿ 13.47

WASHER 1 Piece(s) Same day 10-23.5-223.2Low Quantity (can be purchased from one)[SUS304] SUS304---

฿ 48.39

฿ 20.90

WASHER 1 Piece(s) Same day 10-25.5-244Low Quantity (can be purchased from one)[SUS304] SUS304---

฿ 64.39

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10-28.5-274Low Quantity (can be purchased from one)[SUS304] SUS304---

฿ 63.87

฿ 57.59

WASHER 1 Piece(s) Same day 10-31.5-304.5Low Quantity (can be purchased from one)[SUS304] SUS304---

฿ 196.10

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10-34.5-334.5Low Quantity (can be purchased from one)[SUS304] SUS304---

฿ 126.97

฿ 46.55

FASTENING 1 Piece(s) Same day 10-38-365Low Quantity (can be purchased from one)[SUS304] SUS304---

฿ 148.19

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10-41-395Low Quantity (can be purchased from one)[SUS304] SUS304---

฿ 176.77

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10-44-426Low Quantity (can be purchased from one)[SUS304] SUS304---

฿ 347.90

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10-47-456Low Quantity (can be purchased from one)[SUS304] SUS304---

฿ 251.61

SA11 FASTENING 1 Piece(s) 5 Day(s) 10-50-486Low Quantity (can be purchased from one)[SUS304] SUS304---

฿ 504.00

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10-54-526Low Quantity (can be purchased from one)[SUS304] SUS304---

Loading...

  1. 1
 

Basic Information

Material Stainless Steel Type Flat Washer Type (Application) Flat Washer