(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For steel I beam. [Type (applications)]Plain washer "Type" beveled washer
Part Number |
---|
WTPI-STCB-M10 |
WTPI-STCG-M10 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Inner Dia. d (mm) | Nominal of Thread (M) | Thickness t (mm) | Sales Unit | Material: Stainless Steel | Surface Treatment (Detailed) | Material Steel |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 119.00 | SA1 WASHER | 1 Piece(s) | Available | 5 Day(s) | - | [Steel] Steel | Chromate Plating | 11 | 10 | 2 | Box/package | - | [Chromate Plating] Black Chromate | [SS400] SS400 | ||
฿ 5,806.45 | SA1 WASHER | 1 Pack(s) | 250 Pieces Per Package | 13 Day(s) | - | [Steel] Steel | Chromate Plating | 11 | 10 | 2 | Box/package | - | [Chromate Plating] Green Chromate | [SS400] SS400 |
Loading...
Type | Tapered Washers | Type (Application) | Flat Washer |
---|
How can we improve?
How can we improve?