1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Tapered Washer 5° for Channels【1-230 Pieces Per Package】 (Part Number)

Tapered Washer 5° for Channels
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 7.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Made by SUNCO. For channel steel. Type: beveled washer.

Part Number
WTPC-STCB-M8
WTPC-STCG-M8
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Type (Application) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Material Steel

฿ 2,813.72

SA11 FASTENING 1 Pack(s)

230 Pieces Per Package

5 Day(s) -[Steel] SteelChromate Plating98Flat Washer2.5Box/package-[Chromate Plating] Black Chromate[SS400] SS400

฿ 2,339.05

SA11 FASTENING 1 Pack(s)

230 Pieces Per Package

5 Day(s) -[Steel] SteelChromate Plating98Flat Washer2.5Box/package-[Chromate Plating] Green Chromate[SS400] SS400

Loading...

  1. 1

Basic Information

Type Tapered Washers