(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Made by SUNCO. For channel steel. Type: beveled washer.
Part Number |
---|
WTPC-STCB-M12 |
WTPC-STCG-M12 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Inner Dia. d (mm) | Nominal of Thread (M) | Type (Application) | Thickness t (mm) | Sales Unit | Material: Stainless Steel | Surface Treatment (Detailed) | Material Steel |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,828.58 | SA11 FASTENING | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | - | [Steel] Steel | Chromate Plating | 14 | 12 | Flat Washer | 2 | Box/package | - | [Chromate Plating] Black Chromate | [SS400] SS400 | ||
฿ 1,335.48 | SA11 FASTENING | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | - | [Steel] Steel | Chromate Plating | 14 | 12 | Flat Washer | 2 | Box/package | - | [Chromate Plating] Green Chromate | [SS400] SS400 |
Loading...
Type | Tapered Washers |
---|
How can we improve?
How can we improve?