(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Made by SUNCO. For channel steel. Type: beveled washer.
Part Number |
---|
WTPC-STC-M10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Inner Dia. d (mm) | Nominal of Thread (M) | Type (Application) | Thickness t (mm) | Sales Unit | Material: Stainless Steel | Surface Treatment (Detailed) | Material Steel |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10.12 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | - | [Steel] Steel | Chromate Plating | 11 | 10 | Flat Washer | 2.5 | Low Quantity (can be purchased from one) | - | [Chromate Plating] Chromate Plating | [SS400] SS400 |
Loading...
Type | Tapered Washers |
---|
Please check the type/dimensions/specifications of the part WTPC-STC-M10 in the Tapered Washer 5° for Channels series.
Part Number |
---|
WSCA-STP-M10 |
WSCA-STP-M12 |
WSCA-STP-M14 |
WTPC-STC-M12 |
WTPC-STC-M14 |
WTPC-STC-M16 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Inner Dia. d (mm) | Nominal of Thread (M) | Type (Application) | Thickness t (mm) | Sales Unit | Material: Stainless Steel | Surface Treatment (Detailed) | Material Steel |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,636.19 | 1 Pack(s) | 230 Pieces Per Package | 5 Day(s) | 10 | [Steel] Steel | Parker | 11 | 10 | Special Configurations | 4.5 | Box/package | - | Parker | [SS400] SS400 | ||
฿ 21.86 | 1 Piece(s) | Available | 5 Day(s) | 10 | [Steel] Steel | Parker | 14 | 12 | Special Configurations | 4.5 | Low Quantity (can be purchased from one) | - | Parker | [SS400] SS400 | ||
฿ 1,562.67 | 1 Pack(s) | 80 Pieces Per Package | 5 Day(s) | 10 | [Steel] Steel | Parker | 15.5 | 14 | Special Configurations | 6 | Box/package | - | Parker | [SS400] SS400 | ||
฿ 10.83 | 1 Piece(s) | Available | 5 Day(s) | - | [Steel] Steel | Chromate Plating | 14 | 12 | Flat Washer | 2 | Low Quantity (can be purchased from one) | - | [Chromate Plating] Chromate Plating | [SS400] SS400 | ||
฿ 19.16 | 1 Piece(s) | Available | 5 Day(s) | - | [Steel] Steel | Chromate Plating | 15.5 | 14 | Flat Washer | 3 | Low Quantity (can be purchased from one) | - | [Chromate Plating] Chromate Plating | [SS400] SS400 | ||
฿ 18.24 | 1 Piece(s) | Available | 5 Day(s) | - | [Steel] Steel | Chromate Plating | 17.5 | 16 | Flat Washer | 3 | Low Quantity (can be purchased from one) | - | [Chromate Plating] Chromate Plating | [SS400] SS400 |
How can we improve?
How can we improve?