1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Tapered Washer 5° for Channels【1-230 Pieces Per Package】 (Part Number)

SA11 FASTENING

Tapered Washer 5° for Channels
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 7.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Made by SUNCO. For channel steel. Type: beveled washer.

Part Number
WTPC-STN-M12
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Type (Application) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Material Steel

฿ 1,574.86

SA11 FASTENING 1 Pack(s)

150 Pieces Per Package

5 Day(s) 10[Steel] SteelNickel Plating1412Flat Washer2Box/package-[Nickel Plating] Nickel Plating[SS400] SS400

Loading...

  1. 1

Basic Information

Type Tapered Washers

Please check the type/dimensions/specifications of the part WTPC-STN-M12 in the Tapered Washer 5° for Channels series.

Products with similar specification

Part Number
WSCA-STP-M10
WSCA-STP-M12
WSCA-STP-M14
WTPC-STN-M14
WTPC-STN-M16
WTPC-STN-M18
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Type (Application) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Material Steel

฿ 2,636.19

1 Pack(s)

230 Pieces Per Package

5 Day(s) 10[Steel] SteelParker1110Special Configurations4.5Box/package-Parker[SS400] SS400

฿ 21.86

1 Piece(s) Available 5 Day(s) 10[Steel] SteelParker1412Special Configurations4.5Low Quantity (can be purchased from one)-Parker[SS400] SS400

฿ 1,562.67

1 Pack(s)

80 Pieces Per Package

5 Day(s) 10[Steel] SteelParker15.514Special Configurations6Box/package-Parker[SS400] SS400

฿ 1,445.81

1 Pack(s)

80 Pieces Per Package

13 Day(s) 10[Steel] SteelNickel Plating15.514Flat Washer3Box/package-[Nickel Plating] Nickel Plating[SS400] SS400

฿ 39.63

1 Piece(s) Available 5 Day(s) 10[Steel] SteelNickel Plating17.516Flat Washer3Box/package-[Nickel Plating] Nickel Plating[SS400] SS400

฿ 1,569.53

1 Pack(s)

50 Pieces Per Package

5 Day(s) 10[Steel] SteelNickel Plating19.518Flat Washer2.5Box/package-[Nickel Plating] Nickel Plating[SS400] SS400