1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Spring Lock Washer No. 2【1-10,000 Pieces Per Package】 (Part Number)

FASTENING

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Spring Lock Washer No. 2
  • Spring Lock Washer No. 2
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 0.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A plain washer that has been cut and formed into a torsional type shape.
This torsion has the effect of preventing it from becoming loose, or of preventing it from falling out if it does become loose.
Among the spring-washer types available, the No. 2 is the most widely used product in circulation.

 
Part Number
WSP2-ST3W-M30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel

฿ 61.16

FASTENING 1 Piece(s) 5 Day(s) 10[Steel] SteelTrivalent Chromate30.5307.5Low Quantity (can be purchased from one)-[Trivalent Chromate] Trivalent White-[SWRH] SWRH72B

Loading...

  1. 1

Basic Information

Type Spring Washer Type (Application) Spring Washer Type Spring Washers Standard

Please check the type/dimensions/specifications of the part WSP2-ST3W-M30 in the Spring Lock Washer No. 2 series.

Products with similar specification

Part Number
WSP2-310S-M10
WSP2-310S-M12
WSP2-310S-M24
WSP2-ST3W-M33
WSP2-ST3W-M36
WSP2-ST3W-M39
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel

฿ 37.94

1 Piece(s) Same day 10Stainless Steel-10.2102.5Low Quantity (can be purchased from one)SUS310S---

฿ 46.84

1 Piece(s) Same day 10Stainless Steel-12.2123Low Quantity (can be purchased from one)SUS310S---

฿ 20,796.96

1 Pack(s)

80 Pieces Per Package

6 Day(s) 10Stainless Steel-24.5245.9Box/packageSUS310S---

฿ 84.32

1 Piece(s) Available 6 Day(s) 10[Steel] SteelTrivalent Chromate33.5338.2Low Quantity (can be purchased from one)-[Trivalent Chromate] Trivalent White-[SWRH] SWRH72B

฿ 129.30

1 Piece(s) 5 Day(s) 10[Steel] SteelTrivalent Chromate36.5369Low Quantity (can be purchased from one)-[Trivalent Chromate] Trivalent White-[SWRH] SWRH72B

฿ 156.00

1 Piece(s) 5 Day(s) 10[Steel] SteelTrivalent Chromate39.5399.5Low Quantity (can be purchased from one)-[Trivalent Chromate] Trivalent White-[SWRH] SWRH72B