(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A plain washer that has been cut and formed into a torsional type shape.
This torsion has the effect of preventing it from becoming loose, or of preventing it from falling out if it does become loose.
Among the spring-washer types available, the No. 2 is the most widely used product in circulation.
Part Number |
---|
WSP2-STC-M2 |
WSP2-STCB-M2 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Inner Dia. d (mm) | Nominal of Thread (M) | Thickness t (mm) | Sales Unit | Material: Stainless Steel | Surface Treatment (Detailed) | Nominal of Thread (inch) | Material Steel |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,407.62 | SA11 FASTENING | 1 Pack(s) | 10,000 Pieces Per Package | 5 Day(s) | - | [Steel] Steel | Chromate Plating | 2.1 | 2 | 0.5 | Box/package | - | [Chromate Plating] Chromate Plating | - | [SWRH] SWRH72B | ||
฿ 3,596.19 | SA11 FASTENING | 1 Pack(s) | 10,000 Pieces Per Package | 5 Day(s) | - | [Steel] Steel | Chromate Plating | 2.1 | 2 | 0.5 | Box/package | - | [Chromate Plating] Black Chromate | - | [SWRH] SWRH72B |
Loading...
Type | Spring Washer | Type (Application) | Spring Washer | Type Spring Washers | Standard |
---|
How can we improve?
How can we improve?