(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Washer made from insulating body. Excellent mechanical strength, heat-resistance, chemical resistance, and a wide range of uses, with work materials in under thermal decomposition point 250-350°C.
Type (Application) | Flat Washer | Type | Flat Washer | Material | Resin |
---|---|---|---|---|---|
Surface Treatment | No | Thickness t(mm) | 3 | Sales Unit | Low Quantity (can be purchased from one) |
Material, Resin | FRP (Fiber Reinforced Plastic) | Surface Treatment (Details) | No |
Please check the type/dimensions/specifications of the part WS-FRP-M8 in the Insulating Washer FRP series.
Part Number |
---|
WS-FRP-M10 |
WS-FRP-M12 |
WS-FRP-M16 |
WS-FRP-M20 |
WS-FRP-M22 |
WS-FRP-M24 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. d (mm) | Thread Nominal (M) |
---|---|---|---|---|---|---|---|
฿ 56.90 | 1 Piece(s) | 5 Day(s) | 10 | 13 | 10 | ||
฿ 64.26 | 1 Piece(s) | 5 Day(s) | 10 | 15 | 12 | ||
฿ 57.89 | 1 Piece(s) | Available | 5 Day(s) | 10 | 19 | 16 | |
฿ 113.81 | 1 Piece(s) | Same day | 10 | 23 | 20 | ||
฿ 105.15 | 1 Piece(s) | Available | 5 Day(s) | 10 | 25 | 22 | |
฿ 125.03 | 1 Piece(s) | 5 Day(s) | 10 | 28 | 24 |
How can we improve?
How can we improve?