(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Wide-ranging applications due to superior heat resistance, fatigue-resistance, impact-resistance, and creep resistance.
Insert between the base and tightening part when tightening machine screws or bolts.
Part Number |
---|
WS-PEEK-M2 |
WS-PEEK-M2.6 |
WS-PEEK-M3 |
WS-PEEK-M4 |
WS-PEEK-M5 |
WS-PEEK-M6 |
WS-PEEK-M8 |
WS-PEEK-M10 |
WS-PEEK-M12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. d (mm) | Thread Nominal (M) | Thickness t (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 11.43 ฿ 6.94 | FASTENING | 1 Piece(s) | Same day | 10 | 2.1 | 2 | 0.5 | ||
฿ 16.00 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 2.7 | 2.6 | 0.5 | |
฿ 21.68 | SA11 FASTENING | 1 Piece(s) | Same day | 10 | 3.2 | 3 | 0.5 | ||
฿ 21.68 | FASTENING | 1 Piece(s) | Same day | 10 | 4.3 | 4 | 0.8 | ||
฿ 29.42 | FASTENING | 1 Piece(s) | Same day | 10 | 5.3 | 5 | 1 | ||
฿ 32.52 | FASTENING | 1 Piece(s) | Same day | 10 | 6.4 | 6 | 1.6 | ||
฿ 92.90 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8.4 | 8 | 2 | ||
฿ 109.72 ฿ 33.73 | FASTENING | 1 Piece(s) | Same day | 10 | 10.5 | 10 | 2 | ||
฿ 157.72 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 13 | 12 | 2.5 |
Loading...
Type (Application) | Flat Washer | Type | Flat Washer | Material | Resin |
---|---|---|---|---|---|
Surface Treatment | No | Sales Unit | Low Quantity (can be purchased from one) | Material, Resin | PEEK (Polyetheretherketone) |
Surface Treatment (Details) | No |
How can we improve?
How can we improve?