(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Of all transparent plastics this is the hardest (in terms of difficulty to break) and the safest.
Type (Application) | Flat Washer | Type | Flat Washer | Material | Resin |
---|---|---|---|---|---|
Surface Treatment | No | Sales Unit | Low Quantity (can be purchased from one) | Material, Resin | PC (Polycarbonate) |
Surface Treatment (Details) | No |
Please check the type/dimensions/specifications of the part WSST-PC-M5 in the Polycarbonate, Set Washer (for Captive) series.
Part Number |
---|
WSST-PC-M4 |
WSST-PC-M6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. d (mm) | Thread Nominal (M) | Thickness t (mm) |
---|---|---|---|---|---|---|---|---|
฿ 3.10 | 1 Piece(s) | Same day | 10 | 3.65 | 4 | 0.8 | ||
฿ 4.26 | 1 Piece(s) | Same day | 10 | 5.5 | 6 | 1 |
How can we improve?
How can we improve?