(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The inner diameter is smaller than the nominal diameter due to the size of the washer used for the screw for the captive washer.
Can also be pushed on and used as a stopper for captive screws in simple applications.
Part Number |
---|
WSTKS-PA-M4-8 |
WSTKS-PA-M4-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | O.D. (mm) |
---|---|---|---|---|---|---|---|
฿ 2.80 ฿ 0.61 | FASTENING | 1 Piece(s) | Same day | 10 | 8 | ||
฿ 2.76 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 |
Loading...
Type (Application) | Special Configurations | Type | Washer set | Material | Resin |
---|---|---|---|---|---|
Surface Treatment | No | I.D. d(mm) | 3.65 | Thread Nominal (M) | 4 |
Thickness t(mm) | 0.8 | Sales Unit | Low Quantity (can be purchased from one) | Material, Resin | PA (Nylon 6) |
Surface Treatment (Details) | No |
How can we improve?
How can we improve?