1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Set Washer (for Captive Tapping Screw) (Part Number)

Nylon Set Washer (for Captive Tapping Screw)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The inner diameter is smaller than the nominal diameter due to the size of the washer used for the screw for the captive washer.
Can also be pushed on and used as a stopper for captive screws in simple applications.

Part Number
WSTTP-PA-M3SALE
WSTTP-PA-M4
WSTTP-PA-M5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. d
(mm)
Thread Nominal (M) Thickness t
(mm)

฿ 2.16

฿ 2.00

WASHER 1 Piece(s) Same day 102.430.5

฿ 20.85

WASHER 1 Piece(s) 5 Day(s) 103.440.8

฿ 4.48

WASHER 1 Piece(s) 5 Day(s) 104.351

Loading...

  1. 1

Basic Information

Type (Application) Special Configurations Type Washer set Material Resin
Surface Treatment No Sales Unit Low Quantity (can be purchased from one) Material, Resin PA (Nylon 6)
Surface Treatment (Details) No