1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Round Washer: Special Size (WSTS-PA-M3)

WASHER

Nylon Round Washer: Special Size (WSTS-PA-M3)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

With strong Nylon material, coefficient of friction is low, with excellent durability, self-lubrication, oil and chemical resistance. Insert between the base surface and tightening area when tightening machine screws or bolts.

Part Number
WSTS-PA-M3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. d
(mm)
Thread Nominal (M) Thickness t
(mm)
O.D.
(mm)

฿ 2.85

WASHER 1 Piece(s) 5 Day(s) 103.230.88

Loading...

  1. 1

Basic Information

Type (Application) Flat Washer Type Flat Washer Material Resin
Surface Treatment No Sales Unit Low Quantity (can be purchased from one) Material, Resin PA (Nylon 6)
Surface Treatment (Details) No

Please check the type/dimensions/specifications of the part WSTS-PA-M3 in the Nylon Round Washer: Special Size series.

Products with similar specification

Part Number
WSTS-PA-M4-8
WSTS-PA-M4-9
WSTS-PA-M6
WSTS-PA-M8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSI.D. d
(mm)
Thread Nominal (M) Thickness t
(mm)
O.D.
(mm)

฿ 2.53

1 Piece(s) Same day 104.140.88

฿ 2.16

1 Piece(s) Available 5 Day(s) 104.340.89

฿ 2.85

1 Piece(s) Same day 106.56110

฿ 7.65

1 Piece(s) Same day 108.58116