(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
With strong Nylon material, coefficient of friction is low, with excellent durability, self-lubrication, oil and chemical resistance. Insert between the base surface and tightening area when tightening machine screws or bolts.
Part Number |
---|
WS-PA-M2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Surface Treatment | I.D. d (mm) | Thread Nominal (M) | Thickness t (mm) | Sales Unit | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 20.36 ฿ 0.92 | FASTENING | 1 Piece(s) | Same day | 10 | No | 2.1 | 2 | 0.5 | Low Quantity (can be purchased from one) | No |
Loading...
Type (Application) | Flat Washer | Type | Flat Washer | Material | Resin |
---|---|---|---|---|---|
Material, Resin | PA (Nylon 6) |
Please check the type/dimensions/specifications of the part WS-PA-M2 in the Nylon Circular Washer series.
Part Number |
---|
WS-PA-M10 |
WS-PA-M12 |
WS-PA-M16 |
WS-PA-M2.6 |
WS-PA-M3 |
WS-PA-M4 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Surface Treatment | I.D. d (mm) | Thread Nominal (M) | Thickness t (mm) | Sales Unit | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14.69 | 1 Piece(s) | Same day | 10 | No | 10.5 | 10 | 1.6 | Low Quantity (can be purchased from one) | No | ||
฿ 11.23 | 1 Piece(s) | 5 Day(s) | 10 | No | 13 | 12 | 2.5 | Low Quantity (can be purchased from one) | No | ||
฿ 16.26 | 1 Piece(s) | Same day | 10 | No | 17 | 16 | 3 | Low Quantity (can be purchased from one) | No | ||
฿ 2.37 | 1 Piece(s) | Same day | 10 | No | 2.7 | 2.6 | 0.5 | Low Quantity (can be purchased from one) | No | ||
฿ 20.38 | 1 Piece(s) | Available | Same day | 10 | No | 3.2 | 3 | 0.5 | Low Quantity (can be purchased from one) | No | |
฿ 2.29 | 1 Piece(s) | Same day | 10 | No | 4.3 | 4 | 0.8 | Low Quantity (can be purchased from one) | No |
How can we improve?
How can we improve?