Hex Socket Head Set Screw, Dog Point

Brand :
SUNCO
Caution
- Due to unstable supply, the lead time for some products have been extended. We thank you for your understanding.
- The product images are representative only. Specifications may vary by part number, including shape and color.
Product Description
[Material] SCM/steel/SUS304 equivalent/stainless steel
[Surface Treatment] Black oxide coating / bright chromate plating / chromate plating / nickel plating / tin cobalt / none, etc. are available
Drawing
![Hex Socket Head Set Screw, Dog Point [1 to 1,000 pcs. included], Drawing](http://th.misumi-ec.com/en/linked/vitem/mech/SA11/221000551590/img/221000551590_01.jpg)
Product Specification
| Strength class | 45H | A2-70 |
|---|---|---|
| Material | Steel alloy | XM-7 |
| Hardness | HRC 45-53 | - |
| Thread accuracy | 5 g6g | 6 g |
| Part class | A | A |
| Surface treatment | Black oxide coating + anti-rust oil | Gloss treatment |
Specifications Table
| Nominal thread size (d) | Pitch (P) | dp | df | e | S | t | z2 | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Short rod tip | Long rod tip | ||||||||||||||
| Maximum (reference dimension) | Minimum | Approx. | Minimum | Nominal (reference dimension) | Minimum | Maximum | Minimum | Minimum | Maximum | Minimum | Maximum | ||||
| Column 1 | Column 2 | ||||||||||||||
| M1.6 | 0.35 | 0.8 | 0.55 | Minor diameter of male thread | 0.803 | 0.7 | 0.711 | 0.724 | 0.7 | 1.5 | 0.4 | 0.65 | 0.8 | 1.05 | |
| M2 | 0.4 | 1 | 0.75 | 1.003 | 0.9 | 0.889 | 0.902 | 0.8 | 1.7 | 0.5 | 0.75 | 1 | 1.25 | ||
| M2.5 | -2.6 | 0.45 | 1.5 | 1.25 | 1.427 | 1.3 | 1.27 | 1.295 | 1.2 | 2 | 0.63 | 0.88 | 1.25 | 1.5 | |
| M3 | 0.5 | 2 | 1.75 | 1.73 | 1.5 | 1.52 | 1,545 | 1.2 | 2 | 0.75 | 1 | 1.5 | 1.75 | ||
| M4 | 0.7 | 2.5 | 2.25 | 2.3 | 2 | 2.02 | 2.045 | 1.5 | 2.5 | 1 | 1.25 | 2 | 2.25 | ||
| M5 | 0.8 | 3.5 | 3.2 | 2.87 | 2.5 | 2.52 | 2.56 | 2 | 3 | 1.25 | 1.5 | 2.5 | 2.75 | ||
| M6 | 1 | 4 | 3.7 | 3.44 | 3 | 3.02 | 3,080 | 2 | 3.5 | 1.5 | 1.75 | 3 | 325 | ||
| M8 | 1.25 | 5.5 | 5.2 | 4.58 | 4 | 4.02 | 4,095 | 3 | 5 | 2 | 2.25 | 4 | 4.3 | ||
| M10 | 1.5 | 7 | 6.64 | 5.72 | 5 | 5.02 | 5,095 | 4 | 6 | 2.5 | 2.75 | 5 | 5.3 | ||
| M12 | 1.75 | 8.5 | 8.14 | 6.86 | 6 | 6.02 | 6.095 | 4.8 | 8 | 3 | 3.25 | 6 | 6.3 | ||
| M16 | 2 | 12 | 11.57 | 9.15 | 8 | 8.025 | 8.115 | 6.4 | 10 | 4 | 4.3 | 8 | 8,36 | ||