Hex Socket Head Set Screw, Cone Point

Brand :
SUNCO

Caution

  • Due to unstable supply, the lead time for some products have been extended. We thank you for your understanding.
  • Not suitable for repeated use.
  • The product images are representative only. Specifications may vary by part number, including shape and color.

Product Description

This is a type of hollow set screw (set screw) with a pointed tip on the thread section.
[Features]
· In contrast to flat tips, this is used when you want to fix the tip permanently

Drawing

Product Specification

Nominal thread size
(d)
M1.6M2M2.5
(2.6)
M3M4M5M6M8M10M12M16
Pitch (p)0.350.40.450.50.70.81.01.251.51.752.0
dtMaximum
(reference dimension)
0.160.20.250.30.40.51.522.534
Minimum 0.91.41.92.43.25
dfApprox.Minor diameter of male thread
eMinimum0.8031.0031.4271.732.32.873.444.585.726.869.15
sNominal
(reference dimension)
0.70.91.31.522.534568
Minimum0.7110.8891.271.522.022.523.024.025.026.028.025
Maximum0.7240.9021.2951.5452.0452.563.084.0955.0956.0958.115
tMinimumColumn 10.70.81.21.21.522344.86.4
Column 21.51.7222.533.556810
*About chamfer angle and tip angle
For L values above the dashed step line in the table above, the chamfer angle and tip angle should be 120°.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Hex Socket Head Set Screw, Cone Point | SUNCO | MISUMI Thailand