Hex Socket Head Set Screw Flat Tip Fine

Brand :
SUNCO

Caution

  • Due to unstable supply, the lead time for some products have been extended. We thank you for your understanding.
  • The product images are representative only. Specifications may vary by part number, including shape and color.

Product Description

[Mounting Hole Shape] Hex socket
[Basic Shape] Set screw
[Material] SCM/steel
[Thread type] Metric fine
[Tip shape] Flat tip
[Unit of purchase] Loose (available from 1 piece)/Box/Pack
[Application] Standard
[Nominal thread size (M)] 6/8/10/12/14/16/18/20/22/24
[Length L (mm)] 5 to 70
[Surface Treatment] Black oxide coating / Bright chromate plating / Trivalent white
[Type] SSH-STU-MS/SSH-ST-MS/SSH-ST-M/SSH-ST3W-MS

Drawing

Hex Socket Head Set Screw Flat Tip Fine, Drawing

Specifications Table

Nominal thread size (d)Pitchdpdfest*
Maximum
(reference dimension)
MinimumApprox.MinimumNominal
(reference dimension)
MaximumMinimumMinimum
Column 1Column 2
M60.754.03.7Approx. minor diameter of male thread3.443.03.0713.0202.03.5
M81.05.55.24.584.04.0844.0203.05.0
M101.257.06.645.725.05.0845.0204.06.0
M121.258.58.146.866.06.0956.0204.88.0
M141.510.09.646.866.06.0956.024.88.0
M161.512.011.579.158.08.1158.0256.410.0
M181.513.012.579.158.08.1758.0256.410
M201.515.014.5711.4310.010.11510.0258.012.0
M221.517.016.5711.4212.010.17510.0258.012.0
M242.018.017.5713.7212.012.14212.03210.015.0

*The t dimension is divided into column 1 and column 2 depending on the specified length (L). Please refer to the table below.
 

Nominal thread sizeLength (L)
Column 1 (or less)2 Columns (or more)
M668
M868
M10810
M121516
M141520
M161820
M181820
M20-20
M222025
M242025
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Hex Socket Head Set Screw Flat Tip Fine | SUNCO | MISUMI Thailand