Hex Socket Head Set Screw Cup Point Fine

Brand :
SUNCO
Caution
- Due to unstable supply, the lead time for some products have been extended. We thank you for your understanding.
- The pitch for thread diameter M24 is 2.0 mm. The 1.5 mm notation in the manufacturer's catalog is incorrect.
- The product images are representative only. Specifications may vary by part number, including shape and color.
Product Description
[Material] SCM/SUS304 equivalent/steel/stainless steel
[Surface treatment] Black oxide coating / Trivalent white / Trivalent black / None
Drawing

Specifications Table
| Nominal thread size (d) | Pitch | dz | df | e | s | t | ||||
|---|---|---|---|---|---|---|---|---|---|---|
| Maximum (reference dimension) | Minimum | Approx. | Minimum | Nominal (reference dimension) | Maximum | Minimum | Minimum | |||
| Column 1 | Column 2 | |||||||||
| M3 | 0.35 | 1.4 | 1.15 | Approx. minor diameter of male thread | 1.73 | 1.5 | 1.545 | 1.520 | 1.2 | 2.0 |
| M4 | 0.5 | 2.0 | 1.75 | 2.30 | 2.0 | 2.045 | 2.020 | 1.5 | 2.5 | |
| M5 | 0.5 | 2.5 | 2.25 | 2.87 | 2.5 | 2.560 | 2.520 | 2.0 | 3.0 | |
| M6 | 0.75 | 3.0 | 2.75 | 3.44 | 3.0 | 3.071 | 3.020 | 2.0 | 3.5 | |
| M8 | 1.0 | 5.0 | 4.7 | 4.58 | 4.0 | 4.084 | 4.020 | 3.0 | 5.0 | |
| M10 | 1.25 | 6.0 | 5.7 | 5.72 | 5.0 | 5.084 | 5.020 | 4.0 | 6.0 | |
| M12 | 1.25 | 8.0 | 7.64 | 6.86 | 6.0 | 6.095 | 6.020 | 4.8 | 8.0 | |
| M14 | 1.5 | 9.0 | 8.64 | 6.86 | 6.0 | 6.095 | 6.020 | 4.8 | 8.0 | |
| M16 | 1.5 | 10.0 | 9.64 | 9.15 | 8.0 | 8.115 | 8.025 | 6.4 | 10.0 | |
| M20 | 1.5 | 14.0 | 13.75 | 11.43 | 10.0 | 10.115 | 10.025 | 8.0 | 12.0 | |
| M24 | 2.0 | 16.0 | 15.57 | 13.72 | 12.0 | 12.142 | 12.032 | 10.0 | 15.0 | |