Hex Socket Head Set Screw Cup Point (Steel, Stainless Steel, Titanium)

Caution
- Due to unstable supply, the lead time for some products have been extended. We thank you for your understanding.
- The product images are representative only. Specifications may vary by part number, including shape and color.
Product Description
[Material] SCM/SUSXM7/SUS304 equivalent/SUS316L/titanium/steel/stainless steel
[Surface Treatment] Black oxide coating / Trivalent black / Trivalent white / Bright chromate plating / Chromate plating / Black chromate / Nickel plating / Chrome plating / Dacrotized / Tin cobalt / Thread lock coating (Alock) / Black painted finish / Black nickel / None
Drawing

Specifications Table
- Please note that some sizes listed in the specifications table below are not available and, accordingly, cannot be selected from the "Specifications/Dimensions" menus.
| Nominal thread size (d) | Pitch | S | t | |
|---|---|---|---|---|
| Nominal | Minimum | |||
| M1.4 | 0.3 | 0.7 | 0.7 | |
| M1.6 | 0.35 | 0.7 | 0.7 | |
| M2 | 0.4 | 0.9 | 0.8 | |
| M2.5 | (M2.6) | 0.45 | 1.3 | 1.2 |
| M3 | 0.5 | 1.5 | 1.2 | |
| M4 | 0.7 | 2 | 1.5 | |
| M5 | 0.8 | 2.5 | 2 | |
| M6 | 1 | 3 | 2 | |
| M8 | 1.25 | 4 | 3 | |
| M10 | 1.5 | 5 | 4 | |
| M12 | 1.75 | 6 | 4.8 | |
| M14 | 2 | 6 | 5.6 | |
| M16 | 2 | 8 | 6.4 | |
| M18 | 2.5 | 8 | 7.2 | |
| M20 | 2.5 | 10 | 8 | |
| M22 | 2.5 | 12 | 8 | |
| M24 | 3 | 12 | 10 | |
| M30 | 3.5 | 14 | 8 | |
| M36 | 4 | 17 | 7 | |
Caution: SUS is for M1.4 to M20, steel is for M1.6 to M36, and M30 and above are based on manufacturer's standard.