1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reny Black (High-Strength Nylon) Hex Socket Head Bolt (Cap Screw)【1-50 Pieces Per Package】

Reny Black (High-Strength Nylon) Hex Socket Head Bolt (Cap Screw)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 14.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Possesses a high-strength and a high modulus of elasticity, with excellent oil resistance, making it a material that is used in a broad range of applications as a substitute for metals.

Part Number
CSHR-RENY-M3-6
CSHR-RENY-M3-8
CSHR-RENY-M3-10SALE
CSHR-RENY-M3-12
CSHR-RENY-M3-15
CSHR-RENY-M3-20
CSHR-RENY-M4-6
CSHR-RENY-M4-8
CSHR-RENY-M4-12
CSHR-RENY-M4-15
CSHR-RENY-M4-20
CSHR-RENY-M4-25SALE
CSHR-RENY-M5-8
CSHR-RENY-M5-10
CSHR-RENY-M5-12
CSHR-RENY-M5-15
CSHR-RENY-M5-20
CSHR-RENY-M5-25
CSHR-RENY-M5-30
CSHR-RENY-M5-35
CSHR-RENY-M6-10
CSHR-RENY-M6-12
CSHR-RENY-M6-15
CSHR-RENY-M6-20
CSHR-RENY-M6-25
CSHR-RENY-M6-30
CSHR-RENY-M6-35
CSHR-RENY-M6-40
CSHR-RENY-M8-10
CSHR-RENY-M8-12
CSHR-RENY-M8-15
CSHR-RENY-M8-20
CSHR-RENY-M8-25
CSHR-RENY-M8-30
CSHR-RENY-M8-35
CSHR-RENY-M8-40
CSHR-RENY-M10-15
CSHR-RENY-M10-20
CSHR-RENY-M10-25
CSHR-RENY-M10-30
CSHR-RENY-M10-35
CSHR-RENY-M10-40
CSHR-RENY-M12-20
CSHR-RENY-M12-25
CSHR-RENY-M12-30
CSHR-RENY-M12-35
CSHR-RENY-M12-40
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Sales Unit

฿ 14.51

FASTENING 1 Piece(s) Same day 10360.5Low Quantity (can be purchased from one)

฿ 16.54

SA11 FASTENING 1 Piece(s) Available Same day 10380.5Low Quantity (can be purchased from one)

฿ 15.96

฿ 6.79

FASTENING 1 Piece(s) Same day 103100.5Low Quantity (can be purchased from one)

฿ 17.75

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 103120.5Low Quantity (can be purchased from one)

฿ 17.42

FASTENING 1 Piece(s) 5 Day(s) 103150.5Low Quantity (can be purchased from one)

฿ 16.65

FASTENING 1 Piece(s) 5 Day(s) 103200.5Low Quantity (can be purchased from one)

฿ 17.75

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10460.7Low Quantity (can be purchased from one)

฿ 17.04

FASTENING 1 Piece(s) Same day 10480.7Low Quantity (can be purchased from one)

฿ 18.96

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 104120.7Low Quantity (can be purchased from one)

฿ 19.58

FASTENING 1 Piece(s) Same day 104150.7Low Quantity (can be purchased from one)

฿ 20.66

FASTENING 1 Piece(s) Same day 104200.7Low Quantity (can be purchased from one)

฿ 24.00

฿ 14.64

FASTENING 1 Piece(s) Same day 104250.7Low Quantity (can be purchased from one)

฿ 19.57

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10580.8Low Quantity (can be purchased from one)

฿ 26.32

FASTENING 1 Piece(s) Same day 105100.8Low Quantity (can be purchased from one)

฿ 19.57

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 105120.8Low Quantity (can be purchased from one)

฿ 29.03

FASTENING 1 Piece(s) Same day 105150.8Low Quantity (can be purchased from one)

฿ 21.68

FASTENING 1 Piece(s) Same day 105200.8Low Quantity (can be purchased from one)

฿ 29.03

SA11 FASTENING 1 Piece(s) Same day 105250.8Low Quantity (can be purchased from one)

฿ 46.06

SA11 FASTENING 1 Piece(s) 5 Day(s) 105300.8Low Quantity (can be purchased from one)

฿ 52.19

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 105350.8Low Quantity (can be purchased from one)

฿ 21.49

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 106101Low Quantity (can be purchased from one)

฿ 24.00

SA11 FASTENING 1 Piece(s) 5 Day(s) 106121Low Quantity (can be purchased from one)

฿ 21.68

FASTENING 1 Piece(s) 5 Day(s) 106151Low Quantity (can be purchased from one)

฿ 37.94

FASTENING 1 Piece(s) 5 Day(s) 106201Low Quantity (can be purchased from one)

฿ 30.19

SA11 FASTENING 1 Piece(s) 5 Day(s) 106251Low Quantity (can be purchased from one)

฿ 34.06

SA11 FASTENING 1 Piece(s) Same day 106301Low Quantity (can be purchased from one)

฿ 48.00

FASTENING 1 Piece(s) 5 Day(s) 106351Low Quantity (can be purchased from one)

฿ 70.06

FASTENING 1 Piece(s) Same day 106401Low Quantity (can be purchased from one)

฿ 33.29

SA11 FASTENING 1 Piece(s) 5 Day(s) 108101.25Low Quantity (can be purchased from one)

฿ 33.29

SA11 FASTENING 1 Piece(s) 5 Day(s) 108121.25Low Quantity (can be purchased from one)

฿ 37.34

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 108151.25Low Quantity (can be purchased from one)

฿ 63.48

FASTENING 1 Piece(s) 5 Day(s) 108201.25Low Quantity (can be purchased from one)

฿ 47.61

FASTENING 1 Piece(s) Same day 108251.25Low Quantity (can be purchased from one)

฿ 52.19

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 108301.25Low Quantity (can be purchased from one)

฿ 54.97

SA11 FASTENING 1 Piece(s) 5 Day(s) 108351.25Low Quantity (can be purchased from one)

฿ 62.10

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 108401.25Low Quantity (can be purchased from one)

฿ 128.90

SA11 FASTENING 1 Piece(s) 5 Day(s) 1010151.5Low Quantity (can be purchased from one)

฿ 104.52

SA11 FASTENING 1 Piece(s) 5 Day(s) 1010201.5Low Quantity (can be purchased from one)

฿ 147.48

SA11 FASTENING 1 Piece(s) Same day 1010251.5Low Quantity (can be purchased from one)

฿ 152.13

SA11 FASTENING 1 Piece(s) 5 Day(s) 1010301.5Low Quantity (can be purchased from one)

฿ 146.32

SA11 FASTENING 1 Piece(s) 5 Day(s) 1010351.5Low Quantity (can be purchased from one)

฿ 148.65

SA11 FASTENING 1 Piece(s) 5 Day(s) 1010401.5Low Quantity (can be purchased from one)

฿ 119.23

SA11 FASTENING 1 Piece(s) 5 Day(s) 1012201.75Low Quantity (can be purchased from one)

฿ 130.84

SA11 FASTENING 1 Piece(s) 5 Day(s) 1012251.75Low Quantity (can be purchased from one)

฿ 7,733.34

SA11 FASTENING 1 Pack(s)

50 Pieces Per Package

5 Day(s) 1012301.75Box/package

฿ 5,167.74

SA11 FASTENING 1 Pack(s)

50 Pieces Per Package

5 Day(s) 1012351.75Box/package

฿ 166.06

SA11 FASTENING 1 Piece(s) 5 Day(s) 1012401.75Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Material Reny Thread Type Metric coarse Additional Shape Standard
Application Standard Plastic Material RENY (Polyamide MXD6) Color Black