1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reny Black Low Head Hex Socket Head Cap Screw【1-1,000 Pieces Per Package】

Reny Black Low Head Hex Socket Head Cap Screw
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 21.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This is a representative image. Please see the product standards for details.

Product Description

Used in a variety of ways to replace steel as a result of its supreme strength and elasticity and excellent oil-resistance. This product provides a lower head.

Part Number
CSHLW-RENY-M3-6SALE
CSHLW-RENY-M3-8
CSHLW-RENY-M3-10
CSHLW-RENY-M3-12
CSHLW-RENY-M3-16
CSHLW-RENY-M3-20
CSHLW-RENY-M4-6
CSHLW-RENY-M4-8
CSHLW-RENY-M4-10
CSHLW-RENY-M4-12
CSHLW-RENY-M4-20
CSHLW-RENY-M4-25
CSHLW-RENY-M5-6
CSHLW-RENY-M5-8
CSHLW-RENY-M5-10
CSHLW-RENY-M5-12
CSHLW-RENY-M5-16
CSHLW-RENY-M5-20
CSHLW-RENY-M5-25
CSHLW-RENY-M5-30
CSHLW-RENY-M6-10
CSHLW-RENY-M6-12
CSHLW-RENY-M6-16
CSHLW-RENY-M6-20
CSHLW-RENY-M6-25
CSHLW-RENY-M6-30
CSHLW-RENY-M6-40
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Sales Unit

฿ 21.68

฿ 11.50

BOLT 1 Piece(s) Same day 10360.5Low Quantity (can be purchased from one)

฿ 23.23

SA1 BOLT 1 Piece(s) 5 Day(s) 10380.5Low Quantity (can be purchased from one)

฿ 25.55

SA1 BOLT 1 Piece(s) 5 Day(s) 103100.5Low Quantity (can be purchased from one)

฿ 15,870.97

SA1 BOLT 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 103120.5Box/package

฿ 27.05

SA1 BOLT 1 Piece(s) Available 5 Day(s) 103160.5Low Quantity (can be purchased from one)

฿ 18,193.55

SA1 BOLT 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 103200.5Box/package

฿ 16,761.91

SA1 BOLT 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10460.7Box/package

฿ 27.05

SA1 BOLT 1 Piece(s) Available 5 Day(s) 10480.7Low Quantity (can be purchased from one)

฿ 25.55

SA1 BOLT 1 Piece(s) 5 Day(s) 104100.7Low Quantity (can be purchased from one)

฿ 28.96

SA1 BOLT 1 Piece(s) Available 5 Day(s) 104120.7Low Quantity (can be purchased from one)

฿ 11,032.26

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

14 Day(s) 104200.7Box/package

฿ 13,935.48

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

14 Day(s) 104250.7Box/package

฿ 10,258.06

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

14 Day(s) 10560.8Box/package

฿ 10,819.05

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 10580.8Box/package

฿ 9,096.77

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

14 Day(s) 105100.8Box/package

฿ 9,677.42

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

14 Day(s) 105120.8Box/package

฿ 9,677.42

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 105160.8Box/package

฿ 11,032.26

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

14 Day(s) 105200.8Box/package

฿ 6,967.74

SA1 BOLT 1 Pack(s)

250 Pieces Per Package

14 Day(s) 105250.8Box/package

฿ 78.48

SA1 BOLT 1 Piece(s) Available 5 Day(s) 105300.8Low Quantity (can be purchased from one)

฿ 31.35

SA1 BOLT 1 Piece(s) 5 Day(s) 106101Low Quantity (can be purchased from one)

฿ 11,767.74

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 106121Box/package

฿ 35.61

SA1 BOLT 1 Piece(s) 5 Day(s) 106161Low Quantity (can be purchased from one)

฿ 6,812.90

SA1 BOLT 1 Pack(s)

250 Pieces Per Package

5 Day(s) 106201Box/package

฿ 6,967.74

SA1 BOLT 1 Pack(s)

250 Pieces Per Package

5 Day(s) 106251Box/package

฿ 6,270.97

SA1 BOLT 1 Pack(s)

200 Pieces Per Package

14 Day(s) 106301Box/package

฿ 5,187.10

SA1 BOLT 1 Pack(s)

100 Pieces Per Package

14 Day(s) 106401Box/package

Loading...

  1. 1

Basic Information

Detailed Shape Low Head Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Material Reny Thread Type Metric coarse Additional Shape Standard
Application Standard Plastic Material RENY (Polyamide MXD6) Color Black