(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Good mechanical properties, resistant to tension, compression, bending, and impact.
Nominal of Thread (M) | 3 | Length L (mm) | 40 | Pitch(mm) | 0.5 |
---|---|---|---|---|---|
Detailed Shape | Standard | Mounting Hole Shape | Hex Socket | Basic Shape | Standard (Round) |
Material | Polyimide | Thread Type | Metric coarse | Additional Shape | Standard |
Sales Unit | Box/package | Application | Standard | Plastic Material | PI |
Color | Semi-Transparent |
How can we improve?
How can we improve?