Hex Socket Head Cap Screws Fully Threaded

Brand :
SUNCO
Caution
- This product image is a representative image. For details, see the product standard.
Product Description
[Materials] SUS316L equivalent to SCM Stainless Steel SUS304
[Surface treatment] None, Black iron oxide coating, Non-electrolytic nickel plating, Trivalent chromate, Trivalent black, Trivalent white, Bright chromate plating, Chromate plating, Chromate plating, Black chromate, Nickel plating, Tin cobalt
Dimensions

Unit: mm
| Nominal of Thread (d) | Pitch (P) | dk | k | r | s | t | v | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Max. (Standard Dimensions) (1) | Max. (2) | Min. | Max. (Standard Dimensions) | Min. | Min. | Nominal (Standard Dimensions) | Max. | Min. | Min. | Min. | |||||
| M1.4 | 0.3 | 2.6 | 2.74 | 2.46 | 1.4 | 1.26 | 0.1 | 1.3 | 1.36 | 1.32 | 0.6 | 0.14 | |||
| M1.6 | 0.35 | 3 | 3.14 | 2.86 | 1.6 | 1.46 | 0.1 | 1.5 | 1.56 | 1.52 | 0.7 | 0.16 | |||
| M2 | 0.4 | 3.8 | 3.98 | 3.62 | 2 | 1.86 | 0.1 | 1.5 | 1.58 | 1.52 | 1 | 0.2 | |||
| M2.5 | M2.6 | 0.45 | 4.5 | 4.68 | 4.32 | 2.5 | -2.6 | 2.35 | -2.46 | 0.1 | 2 | 2.08 | 2.02 | 1.1 | 0.25 |
| M3 | 0.5 | 5.5 | 5.68 | 5.32 | 3 | 2.86 | 0.1 | 2.5 | 2.58 | 2.52 | 1.3 | 0.3 | |||
| M4 | 0.7 | 7 | 7.22 | 6.78 | 4 | 3.82 | 0.2 | 3 | 3.08 | 3.02 | 2 | 0.4 | |||
| M5 | 0.8 | 8.5 | 8.72 | 8.28 | 5 | 4.82 | 0.2 | 4 | 4.095 | 4.02 | 2.5 | 0.5 | |||
| M6 | 1 | 10 | 10.22 | 9.78 | 6 | 5.7 | 0.25 | 5 | 5.14 | 5.02 | 3 | 0.6 | |||
| M8 | 1.25 | 13 | 13.27 | 12.73 | 8 | 7.64 | 0.4 | 6 | 6.14 | 6.02 | 4 | 0.8 | |||
| M10 | 1.5 | 16 | 16.27 | 15.73 | 10 | 9.64 | 0.4 | 8 | 8.175 | 8.025 | 5 | 1 | |||
| M12 | 1.75 | 18 | 18.27 | 17.73 | 12 | 11.57 | 0.6 | 10 | 10.175 | 10.025 | 6 | 1.2 | |||
| M14 | 2 | 21 | 21.33 | 20.67 | 14 | 13.57 | 0.6 | 12 | 12.212 | 12.032 | 7 | 1.4 | |||
| M16 | 2 | 24 | 24.33 | 23.67 | 16 | 15.57 | 0.6 | 14 | 14.212 | 14.032 | 8 | 1.6 | |||
| M18 | 2.5 | 27 | 27.33 | 26.67 | 18 | 17.57 | 0.6 | 14 | 14.212 | 14.032 | 9 | 1.8 | |||
| M20 | 2.5 | 30 | 30.33 | 29.67 | 20 | 19.48 | 0.8 | 17 | 17.23 | 17.05 | 10 | 2 | |||
| M24 | 3 | 36 | 36.39 | 35.61 | 24 | 23.48 | 0.8 | 19 | 19.275 | 19.065 | 12 | 2.4 | |||
| M30 | 3.5 | 45 | 45.39 | 44.61 | 30 | 29.48 | 1 | 22 | 22.275 | 22.065 | 15.5 | 3 | |||
| M36 | 4 | 54 | 54.46 | 53.54 | 36 | 35.38 | 1 | 27 | 27.275 | 27.065 | 19 | 3.6 | |||
| M42 | 4.5 | 63 | 63.46 | 62.54 | 42 | 41.38 | 1.2 | 32 | 32.33 | 32.08 | 21 | 4.2 | |||
(1) Maximum diameter without knurl
(2) Maximum diameter with knurl