Hex socket head cap screw, fine

Brand :
SUNCO
Caution
- The product images are representative only. Specifications may vary by part number, including shape and color.
Product Description
[Material]
· Equivalent to SUS304 / SCM435 / steel / stainless steel
[Surface treatment]
· Black oxide coating / Trivalent black / Trivalent white / Bright chromate plating / Chromate plating / Black chromate / Tin cobalt / Black painted finish / Nickel plating / Chrome plating / None
Drawing

Specifications Table
Material: Except stainless steel| Nominal thread size (d) | Pitch (p) | b | dk | ds | e | k | s | t | w | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Reference | Maximum (reference dimension) | Maximum | Minimum | Maximum (reference dimension) | Minimum | Minimum | Maximum (reference dimension) | Minimum | Nominal (reference dimension) | Minimum | Minimum | ||
| M4 | 0.5 | 20 | 7 | 7.22 | 6.78 | 4 | 3.82 | 3.44 | 4 | 3.82 | 3 | 2 | 1.4 |
| M5 | 0.5 | 22 | 8.5 | 8.72 | 8.28 | 5 | 4.82 | 4.58 | 5 | 4.82 | 4 | 2.5 | 1.9 |
| M6 | 0.75 | 24 | 10 | 10.22 | 9.78 | 6 | 5.82 | 5.72 | 6 | 5.70 | 5 | 3 | 2.3 |
| M8 | 1.0 | 28 | 13 | 13.27 | 12.73 | 8 | 7.78 | 6.86 | 8 | 7.64 | 6 | 4 | 3.3 |
| M10 | 1.25 | 32 | 16 | 16.27 | 15.73 | 10 | 9.78 | 9.15 | 10 | 9.64 | 8 | 5 | 4 |
| M12 | 1.25 | 36 | 18 | 18.27 | 17.73 | 12 | 11.73 | 11.43 | 12 | 11.57 | 10 | 6 | 4.8 |
| M14 | 1.5 | 40 | 21 | 21.33 | 20.67 | 14 | 13.73 | 13.72 | 14 | 13.57 | 12 | 7 | 5.8 |
| M16 | 1.5 | 44 | 24 | 24.33 | 23.67 | 16 | 15.73 | 16.00 | 16 | 15.57 | 14 | 8 | 6.8 |
| M18 | 1.5 | 48 | 27 | 27.33 | 26.67 | 18 | 17.73 | 16 | 18 | 17.57 | 14 | 9 | 7.7 |
| M20 | 1.5 | 52 | 30 | 30.33 | 29.67 | 20 | 19.67 | 19.437 | 20 | 19.48 | 17 | 10 | 8.6 |
| M22 | 1.5 | 56 | 33 | 33.39 | 32.61 | 22 | 21.67 | 19.44 | 22 | 21.48 | 17 | 11 | 9.5 |
| M24 | 2.0 | 60 | 36 | 36.39 | 35.61 | 24 | 23.67 | 21.734 | 24 | 23.48 | 19 | 12 | 10.4 |
| M27 | 2.0 | 66 | 40 | 40.39 | 39.61 | 27 | 26.67 | 21.73 | 27 | 26.48 | 19 | 13.5 | 12.1 |
| M30 | 2.0 | 72 | 45 | 45.39 | 44.61 | 30 | 29.67 | 25.154 | 30 | 29.48 | 22 | 15.5 | 13.1 |
| M36 | 3.0 | 84 | 54 | 54.46 | 53.54 | 36 | 35.61 | 30.854 | 36 | 35.38 | 27 | 19 | 15.3 |
| M42 | 3.0 | 96 | 63 | 63.46 | 62.54 | 42 | 41.61 | 36.571 | 42 | 41.38 | 32 | 24 | 16.3 |